
Roll over image to zoom in

KZ83
Compliant with Green Premium
Easy installation with 4 screw fixing
Environmental Data
Total lifecycle Carbon footprint
29
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Vario door mounting accessory, for Vario switch-disconnectors. Plate for door mounting of handles with 4 screw fixing. It accomodates handles with front plates 45x45mm or 60x60mm for VN12, VN20, V02 to V2 switch bodies. Sold in lots of 5 units. Green Premium product (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | KZ |
Product or component type | Mounting plate |
Accessory / separate part category | Mounting and fixing accessories |
Product compatibility | VN12 V2 V1 V0 V02 VN20 V01 |
Quantity per set | Set of 5 |
fixing mode | By 4 screws |
---|---|
Net weight | 18 g |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.5 cm |
Package 1 Width | 11.0 cm |
Package 1 Length | 9.0 cm |
Package 1 Weight | 37.0 g |
Unit Type of Package 2 | BAG |
Number of Units in Package 2 | 2 |
Package 2 Height | 4.5 cm |
Package 2 Width | 11.0 cm |
Package 2 Length | 9.0 cm |
Package 2 Weight | 85.0 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 32 |
Package 3 Height | 15.0 cm |
Package 3 Width | 15.0 cm |
Package 3 Length | 40.0 cm |
Package 3 Weight | 1.553 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
29
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.