
Roll over image to zoom in

LA1DZ40
Pole contact composition:
Meet the need for more and various tpye control contact of TeSys Deca contactor and control relay
Easy choice for simple applications
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca instantaneous auxiliary contact block with dust and damp protected contacts, for LC1D contactors and CAD control relays in harsh industral environments. It provides 2NO protected contacts rated up to 0.1A 125V AC / 30V DC, 2NO not protected contacts rated up to 10A 690V AC, connection by screw clamp terminals. Protected contacts with very low minimum switching capacity (5V / 1mA) thanks to gold alloy contact material. Front mounting by clip-on, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product name | TeSys Deca |
Product or component type | Auxiliary contact block |
Device short name | LA1 |
Range compatibility | TeSys D CAD TeSys D LC1D TeSys F LC1F TeSys F CR1F TeSys Deca CAD TeSys Deca LC1D |
Mounting location | Front |
Pole contact composition | 2 NO (sealed) + 2 NO |
Contacts operation | Instantaneous |
[Ue] rated operational voltage | 125 V AC for protected contact 30 V DC for protected contact 690 V AC for non-protected contact |
[Ie] rated operational current | 0.1 A for protected contact |
[Ui] rated insulation voltage | 250 V - for protected contact conforming to IEC 60947-5-1 690 V - for non-protected contact conforming to IEC 60947-5-1 600 V - for non-protected contact conforming to UL 60947-5-1 600 V - for non-protected contact conforming to CSA C22.2 No 60947-5-1 |
[Ith] conventional free air thermal current | 10 A (at 40 °C) for non-protected contact |
Standards | EN/IEC 60947-5-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 GB/T 14048.5 |
Product certifications | CB UL CSA CCC EAC UKCA |
Protection type | GG fuse 10 A for non-protected contact |
---|---|
Mechanical durability | 5 Mcycles |
Minimum switching current | 1 mA for protected contact 5 mA for non-protected contact |
Minimum switching voltage | 5 V for protected contact 17 V for non-protected contact |
Insulation resistance | > 10 MOhm |
Connections - terminals | Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable end Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable end Screw clamp terminals 1 cable(s) 1…2.5 mm²rigid Screw clamp terminals 2 cable(s) 1…2.5 mm²rigid |
Tightening torque | 1.7 N.m - with screwdriver flat Ø 6 mm 1.7 N.m - with screwdriver Philips No 2 1.7 N.m - with screwdriver pozidriv No 2 |
Height | 48 mm |
Width | 44 mm |
Depth | 39 mm |
Net weight | 0.05 kg |
Environmental characteristic | Harsh environment |
---|---|
IP degree of protection | IP2X conforming to IEC 60529 |
Protective treatment | TH conforming to IEC 60068 |
Ambient air temperature for storage | -25…70 °C |
Ambient air temperature for operation | -25…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.700 cm |
Package 1 Width | 4.800 cm |
Package 1 Length | 5.100 cm |
Package 1 Weight | 64.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 80 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.465 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.