
Roll over image to zoom in

LA4DC3U
Suppressor technology:
[Uc] control circuit voltage:
Mounting location:
Meet the need for coil protection for TeSys Deca contactor
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
20
Take-back
No
TeSys Deca suppressor module, for LC1D80-D95 (3P), LP1D40-D80 (4P) contactors. To be used with 24V-250V DC control circuit voltage, it provides flywheel diode protection ensuring no transient overvoltage. Mounting on top of contactor, screw fixing and connection on coil terminals (polarized component). Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LA4D |
Product or component type | Suppressor module |
Product compatibility | 4P LP1D80 3P LC1D80...D95 4P LP1D40...D65 |
Mounting location | Top |
---|---|
Mounting mode | By screws |
Suppressor technology | Flywheel diode |
[Uc] control circuit voltage | 24...250 V DC |
Maximum peak voltage | 1 Uc |
Net weight | 0.018 kg |
Standards | IEC 60947-5-1 EN 60947-5-1 CSA C22.2 No 60947-5-1 UL 60947-5-1 GB/T 14048.5 |
---|---|
Product certifications | UL CSA |
IP degree of protection | IP2X conforming to IEC 60529 |
Ambient air temperature for operation | -25…55 °C |
Ambient air temperature for storage | -40…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.200 cm |
Package 1 Width | 2.800 cm |
Package 1 Length | 4.200 cm |
Package 1 Weight | 16.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 78 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.448 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Recyclability potential, in %
20
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.