
Roll over image to zoom in

LA4DWB
Meet the need for transfer control voltage to DC 24V of TeSys Deca contactor and control relay
Interface amplifier module
Top mounted on device
Replacable
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca low signal interface module, for control of contactors LC.D09-D115 (3P). Static relay interface controlled by a 24V DC input signal. To be used with contactors with 24-250V AC coils (B7 to U7), for contactors LC.D80-D115 the use is limited to 100-250V AC coils (F7 to U7). To be mounted on a coil wiring adapter LAD4BB for contactors LC.D09-D38, LAD4BB3 for contactors LC.D40A-D80A, and directly on contactors LC.D80-D115. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LA4D |
Poles description | 3P |
Product or component type | Interface module |
Product compatibility | LC1D09...D115 |
Mounting mode | Top mounted |
---|---|
Technology type | Solid state |
[Us] rated supply voltage | 24 V DC |
Control circuit voltage limits | 5...30 V at 20 °C DC |
[Ui] rated insulation voltage | 250 V - for control circuit conforming to IEC 60947-5-1 |
Connections - terminals | Control circuit: connector 1 cable(s) 1…2.5 mm²flexible with cable end Control circuit: connector 1 cable(s) 1…2.5 mm²flexible without cable end Control circuit: connector 1 cable(s) 1…2.5 mm²solid with cable end Control circuit: connector 1 cable(s) 1…2.5 mm²solid without cable end Control circuit: connector 2 cable(s) 1…2.5 mm²flexible with cable end Control circuit: connector 2 cable(s) 1…2.5 mm²flexible without cable end Control circuit: connector 2 cable(s) 1…2.5 mm²solid with cable end Control circuit: connector 2 cable(s) 1…2.5 mm²solid without cable end |
[Ue] rated operational voltage | Control circuit: 24...250 V AC |
Current consumption | 8.5...15 mA 20 °C |
Current state 0 guaranteed | <= 2 mA |
Voltage state 0 guaranteed | < 2.4 V |
Voltage state 1 guaranteed | 5 V |
Electrical durability | 20 Mcycles at 240 V |
Local signalling | LED indicator |
Height | 19 mm |
Net weight | 0.045 kg |
Standards | IEC 60255-5 |
---|---|
Product certifications | CSA UL |
[Ith] conventional free air thermal current | 8 A 50 °C |
Protection type | Built-in by diode |
IP degree of protection | IP2X conforming to IEC 60529 |
Ambient air temperature for operation | -25…55 °C |
Permissible ambient air temperature around the device | -25…70 °C |
Ambient air temperature for storage | -40…80 °C |
Heat dissipation | 0.4 W for control circuit |
Immunity to microbreaks | 1 ms |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.8 cm |
Package 1 Width | 4.8 cm |
Package 1 Length | 5.0 cm |
Package 1 Weight | 56.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 70 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 4.22 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
8a21c0d1-be95-4e83-b703-1e8075e942f8
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.