
Roll over image to zoom in


1 videos
LA4KC1E
Suppressor technology:
[Uc] control circuit voltage:
Meet the need for coil protection for TeSys K contactor
Suppressor module
Front side mounting by click-on
Replacable
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys K suppressor module, for contactors LP.K, CA3K, CA4K. To be used with 32-48V DC control circuit , it provides a flywheel diode protection ensuring no transient overvoltage. Clip-on mounting on front of contactor (no tools required), it incorporates a power-on LED indicator. Sold in lots of 5 units. It conforms to RoHS/REACh regulation.
Range | TeSys |
---|---|
Device short name | LA4K |
Product or component type | Suppressor module |
Product compatibility | LP1K LP4K CA3K |
Mounting location | Front side |
---|---|
Mounting mode | Clip-on |
Suppressor technology | Bidirectional peak limiting diode |
[Uc] control circuit voltage | 32...48 V DC |
Maximum peak voltage | 2 Uc |
Local signalling | LED |
Quantity per set | Set of 5 |
Height | 26 mm |
Width | 6 mm |
Depth | 22 mm |
Net weight | 0.01 kg |
Standards | UL 60947-5-1 CSA C22.2 No 60947-5-1 EN/IEC 60947-5-1 |
---|---|
Product certifications | UL CSA CE UKCA |
IP degree of protection | IP2X conforming to IEC 60529 |
Protective treatment | TC conforming to IEC 60068 TC conforming to DIN 50016 |
Ambient air temperature for operation | -25…50 °C |
Ambient air temperature for storage | -50…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.800 cm |
Package 1 Width | 2.800 cm |
Package 1 Length | 4.100 cm |
Package 1 Weight | 4.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 3.000 cm |
Package 2 Width | 4.400 cm |
Package 2 Length | 5.300 cm |
Package 2 Weight | 27.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 420 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 2.680 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.