

LA5D150803
To be discontinued on:Dec 31, 2031
Green Premium compliant
Save maintance cost as a replacement
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca set of contacts, for 3-pole contactors LC1D150. For replacement of main contacts. It conforms to RoHS/REACh regulation.
Range | TeSys |
---|---|
Product or component type | Accessory kit |
Product compatibility | LC1D150 |
Poles description | 3P |
Net weight | 0.26 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.0 cm |
Package 1 Width | 6.2 cm |
Package 1 Length | 10.6 cm |
Package 1 Weight | 222.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 20 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 4.756 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
A530c666-91dd-4119-8d61-f1c22a361ecb
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.