

LA9D115603
To be discontinued on:Dec 31, 2026
Green Premium compliant
Easy choice for simple applications
Digital customer experience for technical documents
Easier to install and operate
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca terminal block 3 phases, for 3-pole contactors LC1D115, LC1D150. It provides screw clamp terminals for cables up to 120mm². Sold in lots of 2 units. It conforms to RoHS/REACh regulation.
Range | TeSys |
---|---|
Device short name | LA9D |
Product or component type | Terminal block |
Accessory / separate part category | Connection accessory |
Poles description | 3P |
Product compatibility | LC1D115 LC1D150 |
Connections - terminals | Screw clamp terminals cable(s) 120 mm² |
---|---|
Net weight | 0.56 kg |
Quantity per set | 2 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.500 cm |
Package 1 Width | 13.500 cm |
Package 1 Length | 15.000 cm |
Package 1 Weight | 567.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 6 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.643 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 96 |
Package 3 Height | 75.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 66.288 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.