
Roll over image to zoom in

LA9D3260
Simple wiring accessory for Tesys Deca
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca terminal block 3 phases, for 3-pole contactors LC1D09-D38. It provides screw clamp terminals for cables up to 25mm². Sold in lots of 1 unit. Green Premium compliant (RoHS/REACh).
Range | Linergy |
---|---|
Product name | FT |
Device short name | LA9D |
Product or component type | Terminal block |
Accessory / separate part category | Connection accessory |
Poles description | 3P |
Product compatibility | LC1D09...D38 |
Connections - terminals | Screw clamp terminals 1 cable(s) 6…25 mm² |
---|---|
Net weight | 0.04 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.000 cm |
Package 1 Width | 3.800 cm |
Package 1 Length | 4.800 cm |
Package 1 Weight | 40.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 50 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.313 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.