
Roll over image to zoom in

LA9D4002
Meet the need for mechanical and electrical interlock for TeSys Deca reversing contactor
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca mechanical interlock, for contactors LC1D80, LC1D95 with AC coils. To be used for reversing and changeover contactor assemblies. It includes an integral electrical interlocking. It conforms to RoHS/REACh regulation.
Range of product | TeSys Deca |
---|---|
Range | TeSys |
Device short name | LA9D |
Product or component type | Mechanical interlock |
Accessory / separate part category | Interlocking accessory |
Interlocking type | Electrical and mechanical |
Poles description | 4P 3P |
Electrical circuit type | Reversing Changeover |
Range compatibility | TeSys TeSys D contactor |
Product compatibility | LC1D80 AC LC1D95 AC |
Net weight | 0.17 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.000 cm |
Package 1 Width | 8.000 cm |
Package 1 Length | 10.000 cm |
Package 1 Weight | 162.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 20 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.585 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 320 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 59.920 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.