
Roll over image to zoom in

LA9D80962
Meet the need to simple wiring for TeSys Deca reversing contactor
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca link for parallel connection of 3 poles, for contactors LC1D80, D95. Sold in lots of 1 unit. It conforms to RoHS/REACh regulation.
Range | Linergy |
---|---|
Product name | FT |
Device short name | LA9D |
Product or component type | Link for parallel connection |
Accessory / separate part category | Connection accessory |
Poles description | 3P |
Range compatibility | TeSys D TeSys TeSys Deca |
Product compatibility | LC1D80 LC1D95 |
Quantity per set | Set of 1 |
Net weight | 0.08 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.4 cm |
Package 1 Width | 7 cm |
Package 1 Length | 7 cm |
Package 1 Weight | 78 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 50 |
Package 2 Height | 15 cm |
Package 2 Width | 15 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 4.14 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.