
Roll over image to zoom in

LA9D80963
Easy choice for simple applications
Green Premium compliant
Digital customer experience for technical documents
Reliable and safe to use
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is a parallel link for 4P TeSys Deca contactors LC1D80-D95.
Range | Linergy |
---|---|
Product name | FT |
Device short name | LA9D |
Product or component type | Link for parallel connection |
Accessory / separate part category | Connection accessory |
Poles description | 4P |
Range compatibility | TeSys D TeSys TeSys Deca |
Product compatibility | LC1D80 |
Quantity per set | Set of 2 |
Net weight | 0.1 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.0 cm |
Package 1 Width | 8.5 cm |
Package 1 Length | 8.0 cm |
Package 1 Weight | 95.0 g |
Unit Type of Package 2 | BAG |
Number of Units in Package 2 | 2 |
Package 2 Height | 1.0 cm |
Package 2 Width | 8.5 cm |
Package 2 Length | 8.0 cm |
Package 2 Weight | 191.0 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 32 |
Package 3 Height | 15.0 cm |
Package 3 Width | 15.0 cm |
Package 3 Length | 40.0 cm |
Package 3 Weight | 3.281 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.