
Roll over image to zoom in

1 videos
LA9G82
Designed to meet needs of demanding applications built-in with advanced features and functionalities
Fewer references covering wider applications means simpler to select and less inventory to carry
Simple and quick access of accessories and auxiliaries from the front, reduces total assembly and replacement time
Modular design and compact size for easy maintenance, short down times and less installation space consumption
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are terminal block for TeSys Giga electronic overload relay LR9G. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Device short name | LA9G |
Product or component type | Connector |
Device application | Control circuit |
Range compatibility | TeSys G |
Quantity per set | Set of 1 |
Rated voltage | 600 V AC 50/60 Hz UL 600 V AC 50/60 Hz IEC |
---|---|
[Ie] rated operational current | 10 A |
Pin number | 4 |
Dielectric test voltage | 3000 kV, 1 minute AC |
Overvoltage category | III |
Connections - terminals | Control circuit: push-in 1 cable(s) 0.2…2.5 mm² solid stranded without cable end Control circuit: push-in 1 cable(s) 0.25…2.5 mm² flexible with cable end Control circuit: push-in 2 cable(s) 0.5…1.0 mm² with cable end |
Net weight | 0.05 kg |
Height | 15 mm |
Width | 26 mm |
Depth | 36 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
Pollution degree | 3 conforming to IEC 60947-1 |
Standards | EN/IEC 60947-5-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 GB/T 14048.5 |
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -60…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.0 cm |
Package 1 Width | 5.5 cm |
Package 1 Length | 8.0 cm |
Package 1 Weight | 15.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 10 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 566.0 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
958748fb-37b2-4e37-985e-0763521c22ab
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.