
Roll over image to zoom in

2 videos
LA9G972
Product compatibility:
Ergonomic design helps for easy and quickly assembly of contactors of same size or different sizes
Designed to meet needs of demanding applications built-in with advanced features and functionalities
Fewer references covering wider applications means simpler to select and less inventory to carry
Simple and quick access of accessories and auxiliaries from the front, reduces total assembly and replacement time
Modular design and compact size for easy maintenance, short down times and less installation space consumption
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
These accessories are mechanical interlock for TeSys Giga 630-800 and TeSys Giga 265-500 contactors. To be used for reversing and changeover assemblings. Without electrical interlocking. It can cover -25°C to 60°C operation ambient air temperature, No derating up to 3000m altitude. Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Device short name | LA9G |
Product or component type | Mechanical interlock |
Accessory / separate part category | Interlocking accessory |
Interlocking type | Mechanical |
Range compatibility | TeSys Giga |
Product compatibility | LC1G265...500 LC1G630...800 LC1G300...475 LC1G620 |
Poles description | 3P |
Electrical circuit type | Star-delta |
Net weight | 0.225 kg |
---|
Pollution degree | 3 conforming to IEC 60947-1 |
---|---|
Operating altitude | 3000 m without derating 5000 m with derating factor |
Standards | EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 GB/T 14048.4 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.7 cm |
Package 1 Width | 9.0 cm |
Package 1 Length | 18.2 cm |
Package 1 Weight | 205.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 12 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 2.843 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.