
Roll over image to zoom in

LAD311
Simple wiring accessory for Tesys Deca
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D mounting plate, for motor starter assembly made with a motor circuit breaker GV2 or fuse carrier LS1D32 and a contactor LC1D09-D38. It permits to have a compact motor starter assembly with front faces aligned devices. The plate is to be fixed on 2 x 35mm DIN-rails by clip-on. Other accessories (terminals blocks, busbars, combination blocks) for motor starter assembly are available (to be ordered separately). Green Premium compliant (RoHS/REACh).
Range of product | TeSys fuse-disconnector TeSys GV2 TeSys Deca |
---|---|
Range | TeSys |
Device short name | LAD |
Product or component type | Adaptor plate |
Accessory / separate part category | Mounting accessory |
Product compatibility | LS1D32 LC1D09...D38 |
Net weight | 0.04 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.000 cm |
Package 1 Width | 25.500 cm |
Package 1 Length | 13.000 cm |
Package 1 Weight | 115.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 8.000 cm |
Package 2 Width | 25.500 cm |
Package 2 Length | 26.000 cm |
Package 2 Weight | 1.264 kg |
Unit Type of Package 3 | S04 |
Number of Units in Package 3 | 90 |
Package 3 Height | 30.000 cm |
Package 3 Width | 40.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 12.198 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.