
Roll over image to zoom in

LAD6K10F
Helps to save contactor coil consumption and reduce carbon footprint
Front add-on design ensures product flexibility
Easy installation without needs of any tools
Flexible connection with multi-standard screws
IP2X degree electrical protection
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca mechanical latch block, for LC1D09-D38, LC1DT20...DT40, LC1D40A...D80A 3P, LC1DT60A...DT80A 4P contactors. Electrical latching and unlatching is performed applying a 110-127V control voltage pulse (> 100ms in AC, 250ms in DC). Unlatching can be manually operated. Clip-on mounting on front of contactor, connection by screw terminals. For applications with high operating rates until 1200 cycles/hour. Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Mechanical latch block |
Product compatibility | LC1D09...D38 AC/DC LC1DT20...DT40 AC/DC LC1D40A...D80A 3 phases AC/DC LC1DT60A 3 phases + neutral AC/DC LC1DT80A 3 phases + neutral AC/DC |
[Uc] control circuit voltage | 110/127 V AC 50/60 Hz 110/127 V DC |
Mounting location | Front side |
---|---|
Tripping control | Manual Electrical |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-5-1 |
Power required in VA | 25 for AC circuit |
Power required in W | 30 W for DC circuit |
Mechanical durability | 500000 cycles |
Maximum operating rate | 1200 cyc/h |
On-load factor | 10 % |
Net weight | 0.07 kg |
Product certifications | UL CSA |
---|---|
IP degree of protection | IP2X conforming to VDE 0106 |
Protective treatment | TH conforming to IEC 60068 |
Ambient air temperature for operation | -25…55 °C |
Ambient air temperature for storage | -40…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.700 cm |
Package 1 Width | 4.700 cm |
Package 1 Length | 5.400 cm |
Package 1 Weight | 100.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 32 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.368 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
61f5a085-dfde-4214-b2cf-ba3cfe0c33b4
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.