Roll over image to zoom in

LAD7305
Meet the need to remote reset Tesys Deca overload relay
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca control accessory, Mechanical remote control Reset by flexible cable Mounting with cable straight or bend,connect with LRD Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Mechanical remote control |
Device short name | LAD |
Accessory / separate part category | Control accessory |
Product compatibility | LR3D313...LR3D365 LRD313...LRD365 LRD01...35 LR3D01...D35 LR9G |
Net weight | 0.075 kg |
---|---|
Quantity per set | Set of 1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.500 cm |
Package 1 Width | 19.500 cm |
Package 1 Length | 27.000 cm |
Package 1 Weight | 95.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 80 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.176 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
9d4e9022-9c99-4050-a464-dc9418df3f83
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.