
Roll over image to zoom in

LAD7B106
Meet the need to mount Tesys Deca overload relay independent
Accessory for adapter terminal block
Separately mounting by screw terminal
Replacable
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys LRD terminal block for mounting of thermal overload relays LRD01-D35, LR3D01-D35 and electronic overcurrent relays LR97D. To be used for a separate mounting between overload relay and contactor. It provides top connections with screw clamp terminals, clip-on fixing on 35 mm DIN-rail or fixing by screws. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product or component type | Terminal block |
Device short name | LAD |
Product compatibility | LRD01...35 LR3D01...D35 |
Accessory / separate part category | Connection accessory |
Quantity per set | Set of 10 |
Connections - terminals | Screw terminals for lug |
---|---|
Height | 85 mm |
Width | 45 mm |
Depth | 80 mm |
Net weight | 0.1 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.800 cm |
Package 1 Width | 9.000 cm |
Package 1 Length | 7.500 cm |
Package 1 Weight | 93.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 25 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.657 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 400 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 60.900 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.