
Roll over image to zoom in

LAD7C1
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is TeSys Deca pre-wiring connector kit. It allowing direct connection of the N/C contact of relay LRD01-35 or LR3D02-D35 to LC1D09-D18. It is sold in set of 10.
Range | TeSys |
---|---|
Device short name | LAD |
Product or component type | Pre-wired connector |
Accessory / separate part category | Connection accessory |
Product compatibility | LR3D01...D35 LC1D09...D18 LRD01...35 |
Net weight | 0.002 kg |
---|---|
Quantity per set | Set of 10 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.000 cm |
Package 1 Width | 6.500 cm |
Package 1 Length | 4.000 cm |
Package 1 Weight | 4.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 5.000 cm |
Package 2 Width | 8.000 cm |
Package 2 Length | 16.500 cm |
Package 2 Weight | 67.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 120 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 1.079 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.