
Roll over image to zoom in

LAD96560
Meet the need to mount Tesys Deca overload relay independent
New modern look & feel of all machines
Easier to install.
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca terminal block, for mounting on LRD3xx, LR3D3xx thermal overload relays or as replacement part, for 3-pole contactors LC1D40A-D80A. It provides connection by EverLink BTR screw terminals. It ensures an IP20 protection on front. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LAD9 |
Product or component type | Terminal block |
Accessory / separate part category | Connection accessory |
Poles description | 3P |
Product compatibility | LRD3 LRD3..L LR3D3 LC1D40A...D80A |
Connections - terminals | EverLink BTR screw connectors |
---|---|
Net weight | 0.087 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.800 cm |
Package 1 Width | 6.200 cm |
Package 1 Length | 5.500 cm |
Package 1 Weight | 86.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 6.400 cm |
Package 2 Width | 7.400 cm |
Package 2 Length | 13.600 cm |
Package 2 Weight | 458.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 50 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 4.805 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.