
Roll over image to zoom in

LAD96590
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range | TeSys |
---|---|
Product or component type | Transparent cover |
Range compatibility | TeSys TeSys GV4 TeSys TeSys BV4 |
Accessory / separate part category | Insulation accessory |
Poles description | 3P |
[In] rated current | 2…115 A |
---|---|
IP degree of protection | IP40 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.0 cm |
Package 1 Width | 14.0 cm |
Package 1 Length | 21.0 cm |
Package 1 Weight | 800.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 30 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 24.441 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Halogen-free status
Product contains halogen above thresholds
PVC free
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.