
Roll over image to zoom in

LAD96595
Easy choice for simple applications
Green Premium compliant
Digital customer experience for technical documents
Reliable and safe to use
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is TeSys Deca terminal block for Everlink type terminals. It is used on 3 poles contactors.
Range | TeSys |
---|---|
Device short name | LAD9 |
Product or component type | Cable connector |
Accessory / separate part category | Connection accessory |
Poles description | 3P |
[Ie] rated operational current | 3.5 A 50 A 7 A 80 A 2 A 13 A 25 A 115 A |
---|---|
Connections - terminals | EverLink BTR screw connectors |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.0 cm |
Package 1 Width | 24.0 cm |
Package 1 Length | 15.0 cm |
Package 1 Weight | 190.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 50 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 11.0 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.