
Roll over image to zoom in

LAD9ET1
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca protective cover, for preventing access to the moving contact carrier. Replacement part, to be used for LC1D09…D38/D40A...D80A and LC1DT20…DT40/LC1DT60A and DT80A contactors. Green Premium compliant (RoHS/REACh). Green Premium compliant (RoHS/REACh).
Range of product | TeSys Deca control relay TeSys Deca |
---|---|
Range | TeSys TeSys Deca |
Device short name | LAD9 |
Product or component type | Protective cover |
Accessory / separate part category | Installation accessory |
Product compatibility | LC1D09...D38 LC1D40A...D80A LC1DT20...DT40 LC1DT60A...DT80A |
Net weight | 26 g |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.800 cm |
Package 1 Width | 3.000 cm |
Package 1 Length | 4.500 cm |
Package 1 Weight | 5.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 2.000 cm |
Package 2 Width | 7.000 cm |
Package 2 Length | 13.500 cm |
Package 2 Weight | 55.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 350 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 2.066 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.