
Roll over image to zoom in

LADN10
Pole contact composition:
New modern look & feel of all machines
Easier to install and operate with multi-standard screws
Improved fire resistancy with IEC 60335-1 (Clause 30.2) certificate by authorized agency
Anti-flammable refrigerants with IEC/EN/UL 60335-2-40 (Annex JJ) certificate by authorized agency
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
3
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca instantaneous auxiliary contact block, for contactors LC1D, LC1F and control relays CAD. It provides 1NO contacts rated up to 10A/690V AC, connection by screw clamp terminals. Clip-on front mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Product name | TeSys Deca |
Product or component type | Auxiliary contact block |
Device short name | LADN |
Range compatibility | TeSys Deca LC1D80/95 3P TeSys Deca LC1D80 4P TeSys Deca LC1D40008 TeSys Deca LC1D65008 TeSys F LC1F TeSys Deca LC1D115 |
Mounting location | Front |
Pole contact composition | 1 NO |
Contacts operation | Instantaneous |
[Ue] rated operational voltage | 690 V AC 25...400 Hz |
[Ie] rated operational current | 6 A at 120 V AC-15 1.04 A at 690 V AC-15 0.55 A at 125 V DC-13 0.1 A at 600 V DC-13 |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-5-1 600 V conforming to UL 600 V conforming to CSA |
[Ith] conventional free air thermal current | 10 A (at 60 °C) |
Standards | EN/IEC 60947-5-1 GB/T 14048.5 EN 50012 UL 60947-5-1 CSA C22.2 No 60947-5-1 IEC 60335-1:Clause 30.2 IEC 60335-2-40:Annex JJ UL 60335-2-40:Annex JJ |
Product certifications | CB Scheme UL CSA CCC EAC UKCA |
Irms rated making capacity | 140 A AC conforming to IEC 60947-5-1 250 A DC conforming to IEC 60947-5-1 |
---|---|
Permissible short-time rating | 100 A 60 °C 1 s 120 A 60 °C 500 ms 140 A 60 °C 100 ms |
Protection type | GG fuse 10 A |
Mechanical durability | 30 Mcycles |
Minimum switching current | 5 mA |
Minimum switching voltage | 17 V |
Non-overlap time | 1.5 ms on de-energisation no overlap between NC and NO contact 1.5 ms on energisation no overlap between NC and NO contact |
Insulation resistance | > 10 MOhm |
Connections - terminals | Screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end Screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end Screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end Screw clamp terminals 1 cable(s) 1…4 mm²rigid without cable end Screw clamp terminals 2 cable(s) 1…4 mm²rigid without cable end |
Tightening torque | 1.7 N.m - with screwdriver flat Ø 6 mm 1.7 N.m - with screwdriver Philips No 2 1.7 N.m - with screwdriver pozidriv No 2 |
Height | 48 mm |
Width | 13 mm |
Depth | 35 mm |
Net weight | 0.02 kg |
Colour | Dark grey |
Environmental characteristic | Normal environment |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Protective treatment | TH conforming to IEC 60068 |
Ambient air temperature for storage | -60…80 °C |
Ambient air temperature for operation | -5…60 °C |
Operating altitude | 3000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.700 cm |
Package 1 Width | 4.200 cm |
Package 1 Length | 5.000 cm |
Package 1 Weight | 19.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 84 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.778 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
3
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.