
Roll over image to zoom in

2 videos
LAEM4
Meet the need for mechanical and electrical interlock for Easy TeSys Protect reversing contactor
Easy choice for simple applications
Digital customer experience for technical documents
Easier to install and operate
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Mechanical interlock kit, for assembling pairs of Easy TeSys Control contactors LC1E80…E95. To be used in horizontal assembling of 3-pole and 4-pole identical contactors, for reversing and changeover applications. Green Premium compliant (RoHS/REACh).
Range | Easy TeSys |
---|---|
Range of product | Easy TeSys Control |
Product or component type | Mechanical interlock |
Device short name | LAEM |
Accessory / separate part category | Interlocking accessory |
Interlocking type | Mechanical |
Poles description | 4P 3P |
Range compatibility | EasyPact TVS |
Product compatibility | LC1E80...E95 |
Net weight | 0.095 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.500 cm |
Package 1 Width | 7.500 cm |
Package 1 Length | 17.000 cm |
Package 1 Weight | 94.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 32 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.391 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.