
Roll over image to zoom in

2 videos
LAEP4
Simple wiring accessory for Easy Tesys Control contactor
Easy choice for simple applications
Digital customer experience for technical documents
Easier to install and operate
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
LAEP1 are set of connections for Easy TeSys Control LC1E80 to LC1E95 contactors. This connection accessory is used to 3 Poles reversing electrical circuit. Green Premium compliant (RoHS/REACh).
Range | Easy TeSys |
---|---|
Range of product | Easy TeSys Control |
Product or component type | Set of connections |
Device short name | LAEP |
Accessory / separate part category | Connection accessory |
Poles description | 3P |
Electrical circuit type | Reversing |
Range compatibility | EasyPact TVS |
Product compatibility | LC1E80...E95 |
[Ie] rated operational current | 95 A |
---|---|
Net weight | 0.465 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.0 cm |
Package 1 Width | 8.5 cm |
Package 1 Length | 16.0 cm |
Package 1 Weight | 464.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 20 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 9.595 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.