
Roll over image to zoom in

2 videos
LAERCU
Meet the need for coil protection for TeSys Deca contactor
Easy choice for simple applications
Digital customer experience for technical documents
Easier to install and operate
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Suppressor module for coil protection of Easy TeSys Control contactors LC1E06 to LC1E95. To be used for 110-240V AC control circuit voltage, it provides RC protection limiting the transient voltage to 3 Uc max. Clip-on mounting on the front of the contactor breaker, connection to the coil screw terminals. It provides IP 20 conforming to IEC 60529 protection degree. Green Premium compliant (RoHS/REACh).
Range | Easy TeSys |
---|---|
Device short name | LAERC |
Range of product | Easy TeSys Control |
Product or component type | Suppressor module |
Product compatibility | LC1E06...E95 |
Mounting location | Front |
---|---|
Mounting mode | Clip-on |
Suppressor technology | RC circuit |
[Uc] control circuit voltage | 110...240 V AC 50/60 Hz |
Maximum peak voltage | 3 Uc <= 400 Hz |
Width | 44 mm |
Depth | 33 mm |
Net weight | 0.025 kg |
Standards | IEC 60947-5-1 |
---|---|
Product certifications | GOST |
IP degree of protection | IP20 conforming to IEC 60529 |
Protective treatment | TH conforming to IEC 60068 |
Ambient air temperature for storage | -60…80 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 4.200 cm |
Package 1 Length | 2.700 cm |
Package 1 Weight | 22.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 78 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.884 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 2496 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 70.612 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.