
Roll over image to zoom in

2 videos
LAETSD
Meet the need for time relay control of Easy TeSys Control contactor
Easy choice for simple applications
Digital customer experience for technical documents
Easier to install and operate
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
The time delay auxiliary contact block for Easy TeSys Control LC1E contactors. It provides 1NO+1NC contacts rated up to 10A 690V AC and connected by screw clamps terminals. Easy to mount on front by clip-on, it procures high reliability and durability. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach). Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Range | Easy TeSys |
---|---|
Range of product | Easy TeSys Control |
Product or component type | Time delay auxiliary |
Device application | Signalling |
Device short name | LAET |
Colour | Grey (RAL 7011) |
Range compatibility | EasyPact EasyPact TVS LC1E |
---|---|
Mounting location | Front |
Auxiliary contacts operation | On-delay contact |
Pole contact composition | 1 NO + 1 NC |
[Ui] rated insulation voltage | 690 V - for control circuit conforming to IEC 60947-5-1 |
[Ue] rated operational voltage | <= 690 V |
[Ith] conventional free air thermal current | 8 A (at 60 °C) |
Irms rated making capacity | 140 A AC conforming to IEC 60947-5-1 |
[Icw] rated short-time withstand current | 100 A - 1 s 120 A - 500 ms 140 A - 100 ms |
Protection type | GG fuse 10 A |
Mechanical durability | 10 Mcycles |
Minimum switching current | 5 mA |
minimum switching voltage | 17 V |
Non-overlap time | 1.5 ms on energisation no overlap between NC and NO contact 1.5 ms on de-energisation no overlap between NC and NO contact |
Time delay range | 1...30 s |
Insulation resistance | > 10 MOhm |
Connections - terminals | Control circuit: screw clamp terminals 1 1 mm² - external diameter: 6 mm - cable stiffness: solid or flexible with cable end Control circuit: screw clamp terminals 1 1 mm² - external diameter: 6 mm - cable stiffness: solid or flexible without cable end Control circuit: screw clamp terminals 2 2.5 mm² - external diameter: 6 mm - cable stiffness: solid or flexible with cable end Control circuit: screw clamp terminals 2 2.5 mm² - external diameter: 6 mm - cable stiffness: solid or flexible without cable end |
Net weight | 0.06 kg |
Environmental characteristic | Standard environment |
---|---|
Standards | IEC 60947-5-1 |
Product certifications | GOST |
IP degree of protection | IP20 conforming to IEC 60529 |
Protective treatment | TH conforming to IEC 60068 |
Ambient air temperature for operation | -5…55 °C |
Ambient air temperature for storage | -60…80 °C |
Operating altitude | 3000 m without derating |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.500 cm |
Package 1 Width | 5.200 cm |
Package 1 Length | 4.800 cm |
Package 1 Weight | 82.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 140 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 12.097 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
116c8fe4-0538-43fb-9c58-cfc8259b5fbc
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.