
Roll over image to zoom in

LC1D09B7TQ
Environmental Data
Total lifecycle Carbon footprint
18
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys D contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V). It provides a 24V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Pack of 10 units. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Range of product | TeSys Deca |
Product or component type | Contactor |
Device short name | LC1D |
Contactor application | Motor control Resistive load |
Utilisation category | AC-3 AC-1 AC-3e |
Poles description | 3P |
[Ue] rated operational voltage | Power circuit: <= 690 V AC 25...400 Hz |
[Ie] rated operational current | 9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit 9 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
[Uc] control circuit voltage | 24 V AC 50/60 Hz |
Motor power kW | 4 kW at 380...400 V AC 50/60 Hz 5.5 kW at 500 V AC 50/60 Hz 5.5 kW at 660...690 V AC 50/60 Hz 4 kW at 415...440 V AC 50/60 Hz 2.2 kW at 220...230 V AC 50/60 Hz 2.2 kW at 400 V AC (AC-4) |
---|---|
Motor power hp | 0.5 hp at 115 V AC 60 Hz for 1 phase motors conforming to CSA 0.5 hp at 115 V AC 60 Hz for 1 phase motors conforming to UL 1 hp at 230/240 V AC 60 Hz for 1 phase motors conforming to CSA 1 hp at 230/240 V AC 60 Hz for 1 phase motors conforming to UL 2 hp at 200/208 V AC 50/60 Hz for 3 phases motors conforming to CSA 2 hp at 230/240 V AC 50/60 Hz for 3 phases motors conforming to CSA 2 hp at 230/240 V AC 50/60 Hz for 3 phases motors conforming to UL 5 hp at 460/480 V AC 50/60 Hz for 3 phases motors conforming to CSA 5 hp at 460/480 V AC 50/60 Hz for 3 phases motors conforming to UL 7.5 hp at 575/600 V AC 50/60 Hz for 3 phases motors conforming to CSA 7.5 hp at 575/600 V AC 50/60 Hz for 3 phases motors conforming to UL 2 hp at 200/208 V AC 50/60 Hz for 3 phases motors conforming to UL |
Compatibility code | LC1D |
Pole contact composition | 3 NO |
Protective cover | With |
[Ith] conventional free air thermal current | 10 A (at 60 °C) for control circuit 25 A (at 60 °C) for power circuit |
Irms rated making capacity | 140 A AC for control circuit conforming to IEC 60947-5-1 250 A at 440 V for power circuit conforming to IEC 60947 |
Rated breaking capacity | 250 kA at 440 V for power circuit conforming to IEC 60947 |
Associated fuse rating | 10 A gG for control circuit conforming to IEC 60947-5-1 20 A at <= 690 V coordination type 2 for power circuit 25 A at <= 690 V coordination type 1 for power circuit |
Average impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
Power dissipation per pole | 0.2 W AC-3 1.56 W AC-1 0.2 W AC-3e |
[Ui] rated insulation voltage | Control circuit: 600 V CSA certified Control circuit: 600 V UL certified Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Control circuit: 690 V conforming to IEC 60947-4-1 Power circuit: 690 V conforming to IEC 60947-4-1 |
Overvoltage category | III |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 15000000 cycles |
Control circuit type | AC at 50/60 Hz |
Coil technology | Without built-in bidirectional peak limiting diode suppressor |
Control circuit voltage limits | 0.3...0.6 Uc (60 °C):drop-out AC 50/60 Hz 0.8...1.1 Uc (60 °C):operational AC 50 Hz 0.85...1.1 Uc (60 °C):operational AC 60 Hz |
Inrush power in VA | 70 VA cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 7 VA 50/60 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 2…3 W at 50/60 Hz for control circuit |
Operating time | 4...19 ms opening 12...22 ms closing |
Maximum operating rate | 3600 cyc/h at 60 °C |
Connections - terminals | Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end |
Tightening torque | Control circuit: 1.7 N.m - with screwdriver flat Ø 6 mm Control circuit: 1.7 N.m - with screwdriver Philips No 2 Power circuit: 1.7 N.m - with screwdriver flat Ø 6 mm Power circuit: 1.7 N.m - with screwdriver Philips No 2 Control circuit: 1.7 N.m - with screwdriver pozidriv No 2 Power circuit: 1.7 N.m - with screwdriver pozidriv No 2 |
Auxiliary contact composition | 1 NO + 1 NC |
Minimum switching voltage | 17 V for control circuit |
Minimum switching current | 5 mA for control circuit |
Insulation resistance | > 10 MOhm for control circuit |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contacts 1.5 ms on energisation between NC and NO contacts |
Mounting support | Plate Rail |
Standards | EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 14 EN/IEC 60947-5-1 IEC 60335-1 |
---|---|
Product certifications | UL DNV BV CSA LROS (Lloyds register of shipping) CCC GOST GL RINA UKCA |
IP degree of protection | IP2X conforming to IEC 60529 IP2X conforming to VDE 0106 |
Climatic withstand | conforming to IACS E10 exposure to damp heat conforming to IEC 60947-1 Annex Q category D exposure to damp heat |
Permissible ambient air temperature around the device | -5…60 °C -40…70 °C at Uc |
Operating altitude | 3000 m without derating |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Shocks contactor opened (10 Gn for 11 ms) Shocks contactor closed (15 Gn for 11 ms) Vibrations contactor opened (2 Gn, 5...300 Hz) Vibrations contactor closed (4 Gn, 5...300 Hz) |
Height | 77 mm |
Width | 45 mm |
Depth | 86 mm |
Net weight | 3.2 kg |
Quantity per set | Set of 10 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.700 cm |
Package 1 Width | 7.400 cm |
Package 1 Length | 8.800 cm |
Package 1 Weight | 334.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 24 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.586 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
18
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.