


LC1D115F7
To be discontinued on:Dec 31, 2026
Long durability with high operating rate
Reliable performance under high environment
Green Premium product
IEC 60335-1 (Clause 30.2) certificate by authorized
Easy installation and maintenance with compact design
Environmental Data
Total lifecycle Carbon footprint
109
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
54
Take-back
No
TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 115A/1000V AC-3 (55kW@400V). It provides a 110V 50/60Hz AC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirrror certified), power connection by screw connectors 2 inputs, control connection by screw clamp terminals. For operating rates until 2400 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (120mm width), mounting on 2 DIN-rails or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Range of product | TeSys Deca |
Product or component type | Contactor |
Device short name | LC1D |
Contactor application | Resistive load Motor control |
Utilisation category | AC-3 AC-4 AC-1 AC-3e |
Poles description | 3P |
[Ue] rated operational voltage | Power circuit: <= 1000 V AC 25...400 Hz Power circuit: <= 300 V DC |
[Ie] rated operational current | 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit 115 A (at <60 °C) at <= 440 V AC AC-3 for power circuit 115 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
[Uc] control circuit voltage | 110 V AC 50/60 Hz |
Motor power kW | 30 kW at 220...230 V AC 50/60 Hz (AC-3) 55 kW at 380...400 V AC 50/60 Hz (AC-3) 59 kW at 415...440 V AC 50/60 Hz (AC-3) 75 kW at 500 V AC 50/60 Hz (AC-3) 80 kW at 660...690 V AC 50/60 Hz (AC-3) 65 kW at 1000 V AC 50/60 Hz (AC-3) 18.5 kW at 400 V AC 50/60 Hz (AC-4) 30 kW at 220...230 V AC 50/60 Hz (AC-3e) 55 kW at 380...400 V AC 50/60 Hz (AC-3e) 59 kW at 415...440 V AC 50/60 Hz (AC-3e) 75 kW at 500 V AC 50/60 Hz (AC-3e) 80 kW at 660...690 V AC 50/60 Hz (AC-3e) 65 kW at 1000 V AC 50/60 Hz (AC-3e) |
---|---|
Motor power hp | 30 hp at 200/208 V AC 50/60 Hz for 3 phases motors 40 hp at 230/240 V AC 50/60 Hz for 3 phases motors 75 hp at 460/480 V AC 50/60 Hz for 3 phases motors 100 hp at 575/600 V AC 50/60 Hz for 3 phases motors |
Compatibility code | LC1D |
Pole contact composition | 3 NO |
Protective cover | With |
[Ith] conventional free air thermal current | 200 A (at 60 °C) for power circuit |
Irms rated making capacity | 1260 A at 440 V for power circuit conforming to IEC 60947 140 A AC for signalling circuit conforming to IEC 60947-5-1 250 A DC for signalling circuit conforming to IEC 60947-5-1 |
Rated breaking capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 250 A 40 °C - 10 min for power circuit 550 A 40 °C - 1 min for power circuit 950 A 40 °C - 10 s for power circuit 1100 A 40 °C - 1 s for power circuit 100 A - 1 s for signalling circuit 120 A - 500 ms for signalling circuit 140 A - 100 ms for signalling circuit |
Associated fuse rating | 250 A gG at <= 690 V coordination type 1 for power circuit 200 A gG at <= 690 V coordination type 2 for power circuit 10 A gG for signalling circuit |
Average impedance | 0.6 mOhm - Ith 200 A 50 Hz for power circuit |
Power dissipation per pole | 24 W AC-1 7.9 W AC-3 7.9 W AC-3e |
[Ui] rated insulation voltage | Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Power circuit: 1000 V conforming to IEC 60947-4-1 Signalling circuit: 690 V conforming to IEC 60947-1 Signalling circuit: 600 V CSA certified Signalling circuit: 600 V UL certified |
Overvoltage category | III |
Pollution degree | 3 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947 |
Safety reliability level | B10d = 684932 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 10000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 8 Mcycles |
Electrical durability | 0.8 Mcycles 200 A AC-1 at Ue <= 440 V 0.95 Mcycles 115 A AC-3 at Ue <= 440 V 0.95 Mcycles 115 A AC-3e at Ue <= 440 V |
Control circuit type | AC at 50/60 Hz standard |
Coil technology | Built-in bidirectional peak limiting diode suppressor |
Control circuit voltage limits | 0.3...0.5 Uc (-40…70 °C):drop-out AC 50/60 Hz 0.8...1.15 Uc (-40…55 °C):operational AC 50/60 Hz 1...1.15 Uc (55…70 °C):operational AC 50/60 Hz |
Inrush power in VA | 280…350 VA 60 Hz cos phi 0.8 (at 20 °C) 280…350 VA 50 Hz cos phi 0.8 (at 20 °C) |
Hold-in power consumption in VA | 2…18 VA 60 Hz cos phi 0.3 (at 20 °C) 2…18 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 3…8 W at 50/60 Hz |
Operating time | 6...20 ms opening 20...50 ms closing |
Maximum operating rate | 2400 cyc/h at 60 °C |
Connections - terminals | Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end Power circuit: connector 1 10…120 mm² - cable stiffness: flexible without cable end Power circuit: connector 2 10…50 mm² - cable stiffness: flexible without cable end Power circuit: connector 1 10…120 mm² - cable stiffness: flexible with cable end Power circuit: connector 2 10…50 mm² - cable stiffness: flexible with cable end Power circuit: connector 1 10…120 mm² - cable stiffness: solid without cable end Power circuit: connector 2 10…50 mm² - cable stiffness: solid without cable end |
Tightening torque | Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 Power circuit: 12 N.m - on connector hexagonal screw head 4 mm Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Auxiliary contact composition | 1 NO + 1 NC |
Auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
Signalling circuit frequency | 25...400 Hz |
Minimum switching voltage | 17 V for signalling circuit |
Minimum switching current | 5 mA for signalling circuit |
Insulation resistance | > 10 MOhm for signalling circuit |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
Mounting support | Rail Plate |
Standards | CSA C22.2 No 14 EN 60947-4-1 IEC 60947-4-1 IEC 60335-1:Clause 30.2 IEC 60335-2-40:Annex JJ UL 60335-2-40:Annex JJ UL 60947-4-1 CSA C22.2 No 60947-4-1 JIS C8201-4-1 |
---|---|
Product certifications | UL CSA CCC UKCA CE EAC Marine |
IP degree of protection | IP20 front face conforming to IEC 60529 |
Protective treatment | TH conforming to IEC 60068-2-30 |
Climatic withstand | conforming to IACS E10 exposure to damp heat conforming to IEC 60947-1 Annex Q category D exposure to damp heat |
Permissible ambient air temperature around the device | -40…60 °C 60…70 °C with derating |
Operating altitude | 0...3000 m |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Vibrations contactor open (2 Gn, 5...300 Hz) Vibrations contactor closed (4 Gn, 5...300 Hz) Shocks contactor closed (15 Gn for 11 ms) Shocks contactor open (6 Gn for 11 ms) |
Height | 158 mm |
Width | 120 mm |
Depth | 136 mm |
Net weight | 2.5 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 19.500 cm |
Package 1 Width | 17.500 cm |
Package 1 Length | 21.500 cm |
Package 1 Weight | 2.495 kg |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 27 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 80.311 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
109
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
A530c666-91dd-4119-8d61-f1c22a361ecb
REACh Regulation
PVC free
Yes
Use Again
Recyclability potential, in %
54
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
(1)
Minimum electrical clearance
LC1 | D115 and D150 (3-pole) | |
---|---|---|
a | 120 | |
b1 | with LA4 DA2 | 174 |
with LA4 DF, DT | 185 | |
with LA4 DM, DL | 188 | |
with LA4 DW | 188 | |
c | without cover or add-on blocks | 132 |
with cover, without add-on blocks | 136 | |
c1 | with LAD N or C (2 or 4 contacts) | 150 |
c2 | with LA6 DK20 | 155 |
c3 | with LAD T, R, S | 168 |
with LAD T, R, S and sealing cover | 172 |
Wiring
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.