
Roll over image to zoom in


LC1D40AB5
IEC 60335-1 (Clause 30.2) certificate by authorized agency
Designed to meet the requirements of Electro domestic and HVAC applications
Easier to install and operate with multi-standard screws
IEC/EN/UL 60335-2-40 (Annex JJ) certificate by authorized agency
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
61
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 40A/440V AC-3 (37kW@400V). It provides a 24V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Range of product | TeSys Deca |
Product or component type | Contactor |
Device short name | LC1D |
Contactor application | Motor control Resistive load |
Utilisation category | AC-4 AC-1 AC-3 AC-3e |
Poles description | 3P |
[Ue] rated operational voltage | Power circuit: <= 690 V AC 50 Hz Power circuit: <= 300 V DC |
[Ie] rated operational current | 40 A (at <60 °C) at <= 440 V AC-3 for power circuit 60 A (at <60 °C) at <= 440 V AC-1 for power circuit 40 A (at <60 °C) at <= 440 V AC-3e for power circuit |
[Uc] control circuit voltage | 24 V AC 50 Hz |
Motor power kW | 11 kW at 220...230 V AC 50 Hz (AC-3) 18.5 kW at 380...400 V AC 50 Hz (AC-3) 22 kW at 415...440 V AC 50 Hz (AC-3) 22 kW at 500 V AC 50 Hz (AC-3) 30 kW at 660...690 V AC 50 Hz (AC-3) 9 kW at 400 V AC 50 Hz (AC-4) 11 kW at 220...230 V AC 50 Hz (AC-3e) 18.5 kW at 380...400 V AC 50 Hz (AC-3e) 22 kW at 415...440 V AC 50 Hz (AC-3e) 22 kW at 500 V AC 50 Hz (AC-3e) 30 kW at 660...690 V AC 50 Hz (AC-3e) |
---|---|
Compatibility code | LC1D |
Pole contact composition | 3 NO |
Protective cover | With |
[Ith] conventional free air thermal current | 10 A (at 60 °C) for signalling circuit 60 A (at 60 °C) for power circuit |
Irms rated making capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1 250 A DC for signalling circuit conforming to IEC 60947-5-1 800 A at 440 V for power circuit conforming to IEC 60947 |
Rated breaking capacity | 800 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 72 A 40 °C - 10 min for power circuit 165 A 40 °C - 1 min for power circuit 320 A 40 °C - 10 s for power circuit 720 A 40 °C - 1 s for power circuit 100 A - 1 s for signalling circuit 120 A - 500 ms for signalling circuit 140 A - 100 ms for signalling circuit |
Associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 80 A gG at <= 690 V coordination type 1 for power circuit 80 A gG at <= 690 V coordination type 2 for power circuit |
Average impedance | 1.5 mOhm - Ith 60 A 50 Hz for power circuit |
Power dissipation per pole | 2.4 W AC-3 5.4 W AC-1 2.4 W AC-3e |
[Ui] rated insulation voltage | Power circuit: 690 V conforming to IEC 60947-4-1 Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Signalling circuit: 690 V conforming to IEC 60947-1 Signalling circuit: 600 V CSA certified Signalling circuit: 600 V UL certified |
Overvoltage category | III |
Pollution degree | 3 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 6 Mcycles |
Electrical durability | 1.4 Mcycles 60 A AC-1 at Ue <= 440 V 1.5 Mcycles 40 A AC-3 at Ue <= 440 V 1.5 Mcycles 40 A AC-3e at Ue <= 440 V |
Control circuit type | AC at 50 Hz standard |
Coil technology | Without built-in suppressor module |
Control circuit voltage limits | 0.3...0.6 Uc (-40…70 °C):drop-out AC 50 Hz 0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz 1...1.1 Uc (60…70 °C):operational AC 50 Hz |
Inrush power in VA | 160 VA 50 Hz cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 15 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 4…5 W at 50 Hz |
Operating time | 4...19 ms opening 12...26 ms closing |
Maximum operating rate | 3600 cyc/h at 60 °C |
Connections - terminals | Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 1 1…35 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 2 1…25 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 1 1…35 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 2 1…25 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 1 1…35 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 2 1…25 mm² - cable stiffness: solid without cable end |
Tightening torque | Power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25…35 mm² hexagonal screw head 4 mm Power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1…25 mm² hexagonal screw head 4 mm Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Auxiliary contact composition | 1 NO + 1 NC |
Auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
Signalling circuit frequency | 25...400 Hz |
Minimum switching voltage | 17 V for signalling circuit |
Minimum switching current | 5 mA for signalling circuit |
Insulation resistance | > 10 MOhm for signalling circuit |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
Mounting support | Plate Rail |
Standards | EN 60947-4-1 EN 60947-5-1 IEC 60947-4-1 IEC 60947-5-1 CSA C22.2 No 14 UL 60947-4-1 IEC 60335-2-40:Annex JJ UL 60335-2-40:Annex JJ IEC 60335-1:Clause 30.2 |
---|---|
Product certifications | CCC UL CB Scheme CSA CE UKCA Marine EAC |
IP degree of protection | IP20 front face conforming to IEC 60529 |
Protective treatment | TH conforming to IEC 60068-2-30 |
Climatic withstand | conforming to IACS E10 exposure to damp heat conforming to IEC 60947-1 Annex Q category D exposure to damp heat |
Permissible ambient air temperature around the device | -40…60 °C 60…70 °C with derating |
Operating altitude | 0...3000 m |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Vibrations contactor open (2 Gn, 5...300 Hz) Vibrations contactor closed (4 Gn, 5...300 Hz) Shocks contactor closed (15 Gn for 11 ms) Shocks contactor open (10 Gn for 11 ms) |
Height | 122 mm |
Width | 55 mm |
Depth | 120 mm |
Net weight | 0.85 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.5 cm |
Package 1 Width | 13.5 cm |
Package 1 Length | 15.5 cm |
Package 1 Weight | 927.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 10 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 9.519 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 160 |
Package 3 Height | 75.0 cm |
Package 3 Width | 80.0 cm |
Package 3 Length | 60.0 cm |
Package 3 Weight | 160.304 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
61
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.