
Roll over image to zoom in




LC1D40B7
Maximum motor phase current:
Connections - terminals:
Control circuit type:
Designed to meet needs of demanding applications
New modern look & feel of all machines
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
66
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
62
Take-back
No
TeSys Deca contactor, 3 poles (3NO),for motor control applications 40A/690V,AC-3 30kW@690V. and for non-inductive load control applications up to 80A@60℃ in category AC-1. It provides a 24V 50/60Hz AC coil,1NO/1NC built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures reliability and durability to standard applications. Compact (75mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EN), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Range of product | TeSys Deca |
Product or component type | Contactor |
Device short name | LC1D |
Contactor application | Motor control Resistive load |
Utilisation category | AC-3 AC-4 AC-2 AC-1 AC-3e |
Poles description | 3P |
[Ue] rated operational voltage | Power circuit: <= 690 V AC 25...400 Hz |
[Ie] rated operational current | 40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit 40 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
[Uc] control circuit voltage | 24 V AC 50/60 Hz |
Motor power kW | 18.5 kW at 380...400 V AC 50 Hz (AC-3) 22 kW at 500 V AC 50 Hz (AC-3) 30 kW at 660...690 V AC 50 Hz (AC-3) 22 kW at 1000 V AC 50 Hz (AC-3) 22 kW at 415 V AC 50 Hz (AC-3) 22 kW at 440 V AC 50 Hz (AC-3) 11 kW at 220...230 V AC 50 Hz (AC-3) 9 kW at 400 V AC 50 Hz (AC-4) 18.5 kW at 380...400 V AC 50 Hz (AC-3e) 22 kW at 500 V AC 50 Hz (AC-3e) 30 kW at 660...690 V AC 50 Hz (AC-3e) 22 kW at 1000 V AC 50 Hz (AC-3e) 22 kW at 415 V AC 50 Hz (AC-3e) 22 kW at 440 V AC 50 Hz (AC-3e) 11 kW at 220...230 V AC 50 Hz (AC-3e) |
---|---|
Motor power hp | 3 hp at 115 V AC 60 Hz for 1 phase motors 5 hp at 230/240 V AC 60 Hz for 1 phase motors 10 hp at 200/208 V AC 60 Hz for 3 phases motors 10 hp at 230/240 V AC 60 Hz for 3 phases motors 30 hp at 460/480 V AC 60 Hz for 3 phases motors 30 hp at 575/600 V AC 60 Hz for 3 phases motors |
Compatibility code | LC1D |
Pole contact composition | 3 NO |
Protective cover | With |
[Ith] conventional free air thermal current | 10 A (at 60 °C) for control circuit 60 A (at 60 °C) for power circuit |
Irms rated making capacity | 800 A at 440 V for power circuit conforming to IEC 60947 140 A AC for control circuit conforming to IEC 60947-5-1 |
Rated breaking capacity | 800 A at 440 V for power circuit conforming to IEC 60947 |
Associated fuse rating | 10 A gG for control circuit conforming to IEC 60947-5-1 80 A gG at <= 690 V coordination type 1 for power circuit 80 A gG at <= 690 V coordination type 2 for power circuit |
Power dissipation per pole | 5.4 W AC-1 2.4 W AC-3 2.4 W AC-3e |
[Ui] rated insulation voltage | Control circuit: 600 V CSA certified Control circuit: 600 V UL certified Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Control circuit: 690 V conforming to IEC 60947-1 Power circuit: 690 V conforming to IEC 60947-1 |
Overvoltage category | III |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947 |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 6000000 cycles |
Control circuit type | AC at 50/60 Hz |
Coil technology | Without built-in bidirectional peak limiting diode suppressor |
Control circuit voltage limits | 0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz 0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz 0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz 1...1.1 Uc (60…70 °C):operational AC 50/60 Hz |
Inrush power in VA | 140 VA cos phi 0.75 (at 20 °C) 160 VA cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 13 VA 60 Hz cos phi 0.3 (at 20 °C) 15 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 4…5 W at 50/60 Hz for control circuit |
Operating time | 4...19 ms opening 12...26 ms closing |
Maximum operating rate | 3600 cyc/h at 60 °C |
Connections - terminals | Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: rigid Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: rigid Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: rigid Power circuit: screw clamp terminals 2 2.5…16 mm² - cable stiffness: rigid Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 2 2.5…16 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: flexible with cable end |
Tightening torque | Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2 Power circuit: 5 N.m - on screw terminal - with screwdriver flat Ø 6 to Ø 8 mm Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver pozidriv No 2 |
Auxiliary contact composition | 1 NO + 1 NC |
Auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
Minimum switching voltage | 17 V for control circuit |
Minimum switching current | 5 mA for control circuit |
Insulation resistance | > 10 MOhm for control circuit |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contacts 1.5 ms on energisation between NC and NO contacts |
Mounting support | Rail Plate |
Standards | EN 60947-5-1 IEC 60947-5-1 EN 60947-4-1 IEC 60947-4-1 CSA C22.2 No 14 UL 60947-4-1 |
---|---|
Product certifications | GL BV DNV LROS (Lloyds register of shipping) RINA UL CCC CSA GOST UKCA CB |
IP degree of protection | IP2X conforming to IEC 60529 IP2X conforming to VDE 0106 |
Climatic withstand | conforming to IACS E10 exposure to damp heat |
Operating altitude | 0...3000 m |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Shocks contactor opened (10 Gn for 11 ms) Shocks contactor closed (15 Gn for 11 ms) Vibrations contactor opened (2 Gn, 5...300 Hz) Vibrations contactor closed (4 Gn, 5...300 Hz) |
Height | 127 mm |
Width | 75 mm |
Depth | 119 mm |
Net weight | 1.4 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.0 cm |
Package 1 Width | 13.3 cm |
Package 1 Length | 9.5 cm |
Package 1 Weight | 1.445 kg |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 5 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 7.527 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
66
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
PVC free
Yes
Use Again
Recyclability potential, in %
62
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.