
Roll over image to zoom in




LC1D65004P7
Designed to meet needs of demanding applications
New modern look & feel of all machines
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
89
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
62
Take-back
No
TeSys Deca contactor, 4 poles (4NO),for load control applications in category AC-1. and for non-inductive load control applications up to 80A@60℃. It provides a 230V 50/60Hz standard AC coil,without built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures reliability and durability to standard applications. Very compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EN), Green Premium compliant (RoHS/REACh).
Range of product | TeSys Deca |
---|---|
Product or component type | Contactor |
Device short name | LC1D |
Contactor application | Resistive load |
Utilisation category | AC-1 AC-3 AC-3e AC-4 |
Poles description | 4P |
[Ue] rated operational voltage | Power circuit: <= 690 V AC 25...400 Hz |
[Ie] rated operational current | 80 A (at <60 °C) AC AC-1 for power circuit |
[Uc] control circuit voltage | 230 V AC 50/60 Hz |
Motor power hp | 10 hp at 230/240 V AC 60 Hz for 1 phase motors conforming to CSA 10 hp at 230/240 V AC 60 Hz for 1 phase motors conforming to UL 20 hp at 200/208 V AC 60 Hz for 3 phases motors conforming to CSA 20 hp at 200/208 V AC 60 Hz for 3 phases motors conforming to UL 20 hp at 230/240 V AC 60 Hz for 3 phases motors conforming to CSA 20 hp at 230/240 V AC 60 Hz for 3 phases motors conforming to UL 5 hp at 115 V AC 60 Hz for 1 phase motors conforming to CSA 5 hp at 115 V AC 60 Hz for 1 phase motors conforming to UL 50 hp at 460/480 V AC 60 Hz for 3 phases motors conforming to CSA 50 hp at 460/480 V AC 60 Hz for 3 phases motors conforming to UL 50 hp at 575/600 V AC 60 Hz for 3 phases motors conforming to CSA 50 hp at 575/600 V AC 60 Hz for 3 phases motors conforming to UL |
---|---|
Compatibility code | LC1D |
Pole contact composition | 4 NO |
Protective cover | With |
[Ith] conventional free air thermal current | 10 A (at 60 °C) for control circuit 80 A (at 60 °C) for power circuit |
Irms rated making capacity | 1000 A at 440 V for power circuit conforming to IEC 60947 140 A AC for control circuit conforming to IEC 60947-5-1 |
Rated breaking capacity | 1000 A at 440 V for power circuit conforming to IEC 60947 |
Associated fuse rating | 10 A gG for control circuit conforming to IEC 60947-5-1 125 A gG at <= 690 V coordination type 2 for power circuit 160 A gG at <= 690 V coordination type 1 for power circuit |
Average impedance | 1 mOhm - Ith 80 A 50 Hz for power circuit |
Power dissipation per pole | 6.4 W AC-1 |
[Ui] rated insulation voltage | Control circuit: 600 V CSA certified Control circuit: 600 V UL certified Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Control circuit: 690 V conforming to IEC 60947-1 Power circuit: 690 V conforming to IEC 60947-1 |
Overvoltage category | III |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947 |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 6000000 cycles |
Control circuit type | AC at 50/60 Hz standard |
Coil technology | Without built-in bidirectional peak limiting diode suppressor |
Control circuit voltage limits | 0.3...0.6 Uc (60 °C):drop-out AC 50/60 Hz 0.8...1.1 Uc (60 °C):operational AC 50 Hz 0.85...1.1 Uc (60 °C):operational AC 60 Hz |
Inrush power in VA | 140 VA cos phi 0.75 (at 20 °C) 160 VA cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 13 VA 60 Hz cos phi 0.3 (at 20 °C) 15 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 4…5 W at 50/60 Hz for control circuit |
Operating time | 12...26 ms closing 4...19 ms opening |
Maximum operating rate | 3600 cyc/h at 60 °C |
Connections - terminals | Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 1 1…35 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 2 1…25 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 2 1…35 mm² - cable stiffness: solid without cable end |
Tightening torque | Control circuit: 1.2 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm Control circuit: 1.2 N.m - on screw clamp terminal - with screwdriver Philips No 2 Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 8 mm Control circuit: 1.2 N.m - on screw clamp terminal - with screwdriver pozidriv No 2 |
Auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
Minimum switching voltage | 17 V for control circuit |
Minimum switching current | 5 mA for control circuit |
Insulation resistance | > 10 MOhm for control circuit |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contacts 1.5 ms on energisation between NC and NO contacts |
Mounting support | Plate Rail |
Standards | CSA C22.2 No 14 IEC 60947-5-1 EN 60947-5-1 IEC 60947-4-1 EN 60947-4-1 UL 60947-4-1 |
---|---|
Product certifications | CCC GOST DNV UL GL LROS (Lloyds register of shipping) BV RINA CSA UKCA |
IP degree of protection | IP2X conforming to IEC 60529 IP2X conforming to VDE 0106 |
Protective treatment | TH (pollution degree 3) conforming to IEC 60068 |
Permissible ambient air temperature around the device | -5…60 °C -40…70 °C at Uc |
Operating altitude | 3000 m without derating |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Shocks contactor open (8 Gn for 11 ms) Shocks contactor closed (10 Gn for 11 ms) Vibrations contactor opened (2 Gn, 5...300 Hz) Vibrations contactor closed (3 Gn, 5...300 Hz) |
Height | 127 mm |
Width | 85 mm |
Depth | 130 mm |
Net weight | 1.44 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.000 cm |
Package 1 Width | 13.500 cm |
Package 1 Length | 15.500 cm |
Package 1 Weight | 1.478 kg |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 5 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.651 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 80 |
Package 3 Height | 75.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 130.416 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
89
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
PVC free
Yes
Use Again
Recyclability potential, in %
62
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.