
Roll over image to zoom in




LC1D65U7
Designed to meet needs of demanding applications
Wide range of accessaries to satisfy different customer usage
New modern look & feel of all machines
Easier to install and operate with multi-standard screws
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
96
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
62
Take-back
No
TeSys Deca contactor, 3 poles (3NO),for motor control applications 65A/690V,AC-3 37kW@690V. and for non-inductive load control applications up to 80A@60℃ in category AC-1. It provides a 240V 50/60Hz AC coil,1NO/1NC built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EN), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Range of product | TeSys Deca |
Product or component type | Contactor |
Device short name | LC1D |
Contactor application | Resistive load |
Utilisation category | AC-4 AC-1 AC-2 AC-3e AC-3 |
Poles description | 3P |
[Ue] rated operational voltage | Power circuit: <= 690 V AC 25...400 Hz |
[Ie] rated operational current | 65 A (at <60 °C) at <= 440 V AC AC-3 for power circuit 65 A (at <60 °C) at <= 440 V AC AC-3e for power circuit 65 A (at <60 °C) at 240 V AC AC-3 for power circuit 80 A (at <60 °C) at 240 V AC AC-1 for power circuit |
[Uc] control circuit voltage | 240 V AC 50/60 Hz |
Motor power kW | 11 kW at 400 V AC 50 Hz (AC-4) 30 kW at 380...400 V AC 50 Hz (AC-3) 37 kW at 500 V AC 50 Hz (AC-3) 37 kW at 660...690 V AC 50 Hz (AC-3) 18.5 kW at 220...230 V AC 50 Hz (AC-3) 30 kW at 415 V AC 50 Hz (AC-3) 37 kW at 1000 V AC 50 Hz (AC-3) 30 kW at 440 V AC 50 Hz (AC-3e) 30 kW at 380...400 V AC 50 Hz (AC-3e) 37 kW at 500 V AC 50 Hz (AC-3e) 37 kW at 660...690 V AC 50 Hz (AC-3e) 18.5 kW at 220...230 V AC 50 Hz (AC-3e) 30 kW at 415 V AC 50 Hz (AC-3e) 37 kW at 1000 V AC 50 Hz (AC-3e) 37 kW at 500 V AC 50 Hz 30 kW at 380...400 V AC 50 Hz |
---|---|
Motor power hp | 10 hp at 230/240 V AC 60 Hz for 1 phase motors 20 hp at 200/208 V AC 60 Hz for 3 phases motors 20 hp at 230/240 V AC 60 Hz for 3 phases motors 40 hp at 460/480 V AC 60 Hz for 3 phases motors 50 hp at 575/600 V AC 60 Hz for 3 phases motors 5 hp at 115 V AC 60 Hz for 1 phase motors |
Compatibility code | LC1D |
Pole contact composition | 3 NO |
Protective cover | With |
[Ith] conventional free air thermal current | 80 A (at 60 °C) for power circuit 10 A (at 60 °C) for control circuit |
Irms rated making capacity | 140 A at 440 V AC for control circuit conforming to IEC 60947-5-1 140 A AC for control circuit conforming to IEC 60947-5-1 1000 A at 440 V for power circuit conforming to IEC 60947 |
Rated breaking capacity | 1000 kA at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 520 A 40 °C - 10 s for power circuit 900 A 40 °C - 1 s for power circuit |
Associated fuse rating | 125 A gG at <= 690 V coordination type 2 for power circuit 160 A gG at <= 690 V coordination type 1 for power circuit conforming to IEC 60947-5-1 125 A gG at <= 690 V coordination type 1 for power circuit 10 A gG for control circuit conforming to IEC 60947-5-1 |
Average impedance | 1.5 Ohm - Ith 80 A 50 Hz for power circuit |
Power dissipation per pole | 6.4 W AC-4 4.2 W AC-3e 6.3 W AC-3 9.6 W AC-1 |
[Ui] rated insulation voltage | Control circuit: 600 V UL certified Power circuit: 600 V CSA certified Power circuit: 600 V UL certified conforming to IEC 60947-1 Control circuit: 690 V conforming to IEC 60947-1 Power circuit: 690 V CSA certified conforming to IEC 60947-1 Control circuit: 600 V CSA certified |
Overvoltage category | III |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
Safety reliability level | B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 6000000 cycles |
Control circuit type | AC at 50/60 Hz |
Coil technology | Without built-in |
Control circuit voltage limits | 0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz 0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz 1...1.1 Uc (60…70 °C):operational AC 50/60 Hz 0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz |
Inrush power in VA | 160 VA cos phi 0.75 (at 20 °C) 140 VA cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 15 VA 50 Hz cos phi 0.3 (at 20 °C) 13 VA 60 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 4…5 W at 50/60 Hz for control circuit |
Operating time | 12...26 ms closing 4...19 ms opening |
Maximum operating rate | 3600 cyc/mn at 60 °C |
Connections - terminals | Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: rigid without cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: rigid Power circuit: screw clamp terminals 2 2.5…16 mm² - cable stiffness: rigid without cable end Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 2 2.5…16 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 1 2.5…25 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: rigid Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: rigid |
Tightening torque | Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2 Power circuit: 5 N.m - on screw terminal - with screwdriver flat Ø 6 to Ø 8 mm Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver pozidriv No 2 Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm |
Auxiliary contact composition | 1 NO + 1 NC |
Auxiliary contacts type | type mirror contact 1 NC conforming to IEC 60947-4-1 type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 |
Minimum switching voltage | 17 V for control circuit |
Minimum switching current | 5 mA for control circuit |
Insulation resistance | > 10 MOhm for control circuit |
Non-overlap time | 1.5 ms on energisation between NC and NO contacts 1.5 ms on de-energisation between NC and NO contacts |
Mounting support | Plate Rail |
Standards | EN 60947-4-1 CSA C22.2 No 14 IEC 60947-4-1 EN 60947-5-1 UL 60947-4-1 |
---|---|
Product certifications | DNV UL RINA CCC CSA LROS (Lloyds register of shipping) BV GL UKCA |
IP degree of protection | IP2X conforming to VDE 0106 IP2X conforming to IEC 60529 |
Protective treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 |
Climatic withstand | conforming to IACS E10 exposure to damp heat |
Operating altitude | 0...3000 m |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Shocks contactor closed (15 Gn for 11 ms) Vibrations contactor opened (2 Gn, 5...300 Hz) Vibrations contactor closed (4 Gn, 5...300 Hz) Shocks contactor opened (10 Gn for 11 ms) |
Height | 122 mm |
Width | 70 mm |
Depth | 118 mm |
Net weight | 2.185 kg |
Quantity per set | Set of 10 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.000 cm |
Package 1 Width | 13.200 cm |
Package 1 Length | 9.500 cm |
Package 1 Weight | 1.433 kg |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 5 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.459 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
96
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
PVC free
Yes
Use Again
Recyclability potential, in %
62
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.