
Roll over image to zoom in





LC1D80GD
Designed to meet needs of demanding applications
Wide range of accessaries to satisfy different customer usage
Digital customer experience for technical documents
IEC/EN/UL 60335-2-40 (Annex JJ) certificate by authorized agency
Easier to install and operate with multi-standard screws
Environmental Data
Total lifecycle Carbon footprint
176
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
76
Take-back
No
TeSys Deca contactor, 3P(3NO) for category AC-3/AC-3e applications up to 80A @440V. It provides with 120V DC standard coil, with 1NO+1NC auxiliary contacts, power and control connections by screw clamp terminals. It procures with 4 Mcycles mechanical durability and 1.5 Mcycles electrical durability. It provides IP20 protection on front face conforming to IEC 60529. It can cover -40°C to 60°C operation temperature and without derating under 3000m altitude. Designed for demanding applications with maximum operating rates up to 3600 cycles per hour under maximum 60°C. The dimension is 127mm x 85mm x 186mm (H x W x D), mounting on rail or plate. Multi standards certified(CCC,CSA,UL,GOST,BV,RINA,DNV,LROS,GL) and Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Range of product | TeSys Deca |
Product or component type | Contactor |
Device short name | LC1D |
Contactor application | Motor control Resistive load |
Utilisation category | AC-3 AC-3e AC-4 AC-1 |
Poles description | 3P |
[Ue] rated operational voltage | Power circuit: <= 300 V DC 25...400 Hz Power circuit: <= 690 V AC |
[Ie] rated operational current | 125 A (at <60 °C) at <= 1000 V AC AC-1 for power circuit 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
[Uc] control circuit voltage | 125 V DC |
Motor power kW | 22 kW at 220...230 V AC 50/60 Hz (AC-3) 37 kW at 380...400 V AC 50/60 Hz (AC-3) 45 kW at 415...440 V AC 50/60 Hz (AC-3) 55 kW at 500 V AC 50/60 Hz (AC-3) 45 kW at 660...690 V AC 50/60 Hz (AC-3) 15 kW at 400 V AC 50/60 Hz (AC-4) 22 kW at 220...230 V AC 50/60 Hz (AC-3e) 37 kW at 380...400 V AC 50/60 Hz (AC-3e) 45 kW at 415...440 V AC 50/60 Hz (AC-3e) 55 kW at 500 V AC 50/60 Hz (AC-3e) 45 kW at 660...690 V AC 50/60 Hz (AC-3e) |
---|---|
Motor power hp | 7.5 hp at 120 V AC 50/60 Hz for 1 phase motors 15 hp at 230/240 V AC 50/60 Hz for 1 phase motors 30 hp at 200/208 V AC 50/60 Hz for 3 phases motors 30 hp at 230/240 V AC 50/60 Hz for 3 phases motors 60 hp at 460/480 V AC 50/60 Hz for 3 phases motors 60 hp at 575/600 V AC 50/60 Hz for 3 phases motors |
Compatibility code | LC1D |
Pole contact composition | 3 NO |
Protective cover | With |
[Ith] conventional free air thermal current | 10 A (at 60 °C) for signalling circuit 125 A (at 60 °C) for power circuit |
Irms rated making capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1 250 A DC for signalling circuit conforming to IEC 60947-5-1 1100 A at 440 V for power circuit conforming to IEC 60947 |
Rated breaking capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 640 A 40 °C - 10 s for power circuit 990 A 40 °C - 1 s for power circuit 135 A 40 °C - 10 min for power circuit 320 A 40 °C - 1 min for power circuit 100 A - 1 s for signalling circuit 120 A - 500 ms for signalling circuit 140 A - 100 ms for signalling circuit |
Associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 200 A gG at <= 690 V coordination type 1 for power circuit 160 A gG at <= 690 V coordination type 2 for power circuit |
Average impedance | 0.8 mOhm - Ith 125 A 50 Hz for power circuit |
Power dissipation per pole | 5.1 W AC-3 12.5 W AC-1 5.1 W AC-3e |
[Ui] rated insulation voltage | Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Power circuit: 1000 V conforming to IEC 60947-4-1 Signalling circuit: 690 V conforming to IEC 60947-1 Signalling circuit: 600 V CSA certified Signalling circuit: 600 V UL certified |
Overvoltage category | III |
Pollution degree | 3 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947 |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 4 Mcycles |
Electrical durability | 0.8 Mcycles 125 A AC-1 at Ue <= 440 V 1.5 Mcycles 80 A AC-3 at Ue <= 440 V 1.5 Mcycles 80 A AC-3e at Ue <= 440 V |
Control circuit type | DC standard |
Coil technology | Without built-in suppressor module |
Control circuit voltage limits | 0.1...0.3 Uc (-40…70 °C):drop-out DC 0.85...1.1 Uc (-40…55 °C):operational DC 1...1.1 Uc (55…70 °C):operational DC |
Inrush power in W | 22 W (at 20 °C) |
Hold-in power consumption in W | 22 W at 20 °C |
Operating time | 95...130 ms closing 20...35 ms opening |
Time constant | 75 ms |
Maximum operating rate | 3600 cyc/h at 60 °C |
Connections - terminals | Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end Power circuit: connector 1 4…50 mm² - cable stiffness: flexible without cable end Power circuit: connector 2 4…25 mm² - cable stiffness: flexible without cable end Power circuit: connector 1 4…50 mm² - cable stiffness: flexible with cable end Power circuit: connector 2 4…16 mm² - cable stiffness: flexible with cable end Power circuit: connector 1 4…50 mm² - cable stiffness: solid without cable end Power circuit: connector 2 4…25 mm² - cable stiffness: solid without cable end |
Tightening torque | Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm Power circuit: 12 N.m - on connector hexagonal screw head 4 mm Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Auxiliary contact composition | 1 NO + 1 NC |
Auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
Signalling circuit frequency | 25...400 Hz |
Minimum switching voltage | 17 V for signalling circuit |
Minimum switching current | 5 mA for signalling circuit |
Insulation resistance | > 10 MOhm for signalling circuit |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
Mounting support | Rail Plate |
Standards | EN 60947-4-1 EN 60947-5-1 IEC 60947-4-1 IEC 60947-5-1 CSA C22.2 No 14 UL 60947-4-1 IEC 60335-2-40:Annex JJ UL 60335-2-40:Annex JJ IEC 60335-1:Clause 30.2 |
---|---|
Product certifications | CCC UL CB Scheme CSA CE UKCA Marine EAC |
IP degree of protection | IP20 front face conforming to IEC 60529 |
Protective treatment | TH conforming to IEC 60068-2-30 |
Climatic withstand | conforming to IACS E10 exposure to damp heat |
Permissible ambient air temperature around the device | -40…60 °C 60…70 °C with derating |
Operating altitude | 0...3000 m |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Vibrations contactor open (2 Gn, 5...300 Hz) Shocks contactor open (8 Gn for 11 ms) Vibrations contactor closed (3 Gn, 5...300 Hz) Shocks contactor closed (10 Gn for 11 ms) |
Height | 127 mm |
Width | 85 mm |
Depth | 186 mm |
Net weight | 2.59 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 21.000 cm |
Package 1 Width | 10.000 cm |
Package 1 Length | 14.000 cm |
Package 1 Weight | 2.580 kg |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 3 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.195 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
176
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
PVC free
Yes
Use Again
Recyclability potential, in %
76
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.