
Roll over image to zoom in



2 videos
LC1E95F7
Maximum motor phase current:
[Uc] control circuit voltage:
Control circuit type:
Auxiliary contact composition:
Environmental Data
Total lifecycle Carbon footprint
1443
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
66
Take-back
No
EasyPact TVS contactor 3 poles for motor applications up to 95A 45kW@440V. It provides a 110V 50/60Hz AC coil, without built-in auxiliary contacts, power and control connections by screw clamp terminals. 85mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.9 Mcycles electrical durability AC-3 and 3 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Range | Easy TeSys |
---|---|
Range of product | Easy TeSys Control |
Product or component type | Contactor |
Device short name | LC1E |
Contactor application | Motor control Resistive load |
Utilisation category | AC-3 AC-3e AC-1 |
Poles description | 3P |
[Ue] rated operational voltage | Power circuit: <= 690 V AC 50/60 Hz |
[Ie] rated operational current | 95 A (at <55 °C) at <= 440 V AC AC-3 for power circuit 95 A (at <55 °C) at <= 440 V AC AC-3e for power circuit 125 A (at <55 °C) at <= 440 V AC AC-1 for power circuit |
[Uc] control circuit voltage | 110 V AC 50/60 Hz |
Motor power kW | 22 kW at 220/230 V AC 45 kW at 380/400 V AC 45 kW at 415/440 V AC 45 kW at 500 V AC 50/60 Hz 45 kW at 660/690 V AC 55 kW at 660...690 V |
---|---|
Pole contact composition | 3 NO |
[Ith] conventional free air thermal current | 120 A (at 55 °C) for power circuit |
Irms rated making capacity | 1140 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
Rated breaking capacity | 807.5 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 800 A 40 °C - 10 s for power circuit 400 A 40 °C - 60 s for power circuit 135 A 40 °C - 600 s for power circuit |
Associated fuse rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1 160 A gG at <= 690 V coordination type 1 for power circuit |
Average impedance | 0.8 mOhm - Ith 120 A 50 Hz for power circuit |
Power dissipation per pole | 7.2 W AC-3 12 W AC-1 |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-4-1 |
Overvoltage category | III |
Pollution degree | 3 |
[Uimp] rated impulse withstand voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
Mechanical durability | 3000000 cycles |
Electrical durability | 900000 cycles AC-3 350000 cycles AC-1 |
Control circuit type | AC at 50/60 Hz |
Control circuit voltage limits | 0.85...1.1 Uc (-5…55 °C):operational 50/60 Hz 0.3...0.6 Uc (-5…55 °C):drop-out 50/60 Hz |
Inrush power in VA | 200 VA 50 Hz cos phi 0.75 (at 20 °C) 220 VA 60 Hz cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 22 VA 60 Hz cos phi 0.3 (at 20 °C) 20 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 6…10 W for control circuit |
Operating time | 20...35 ms on closing 6...30 ms on opening |
Maximum operating rate | 1200 cyc/h 60 °C |
Connections - terminals | Power circuit: screw clamp terminals 1 4…50 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 2 4…16 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 1 4…25 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 2 4…50 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 1 4…25 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 2 4…50 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end |
Tightening torque | Control circuit: 1.2 N.m Power circuit: 12 N.m |
Auxiliary contact composition | 1 NO + 1 NC |
Minimum switching voltage | 17 V for control circuit |
Minimum switching current | 5 mA for control circuit |
Insulation resistance | > 10 MOhm for control circuit |
Non-overlap time | 1.5 ms on energisation guaranteed between NC and NO contact 1.5 ms on de-energisation guaranteed between NC and NO contact |
Mounting support | DIN rail Plate |
Standards | IEC 60947-5-1 IEC 60947-1 IEC 60947-4-1 |
---|---|
Product certifications | EAC CE |
IP degree of protection | IP2X conforming to IEC 60529 |
Protective treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 |
Permissible ambient air temperature around the device | -20…70 °C at Uc -60…80 °C storage -5…55 °C operation |
Operating altitude | 3000 m without derating |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Mechanical robustness | Vibrations contactor open (1.5 Gn, 5...300 Hz) Vibrations contactor closed (3 Gn, 5...300 Hz) Shocks contactor open (6 Gn for 11 ms) Shocks contactor closed (7 Gn for 11 ms) |
Height | 127 mm |
Width | 85 mm |
Depth | 121 mm |
Net weight | 1.52 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.000 cm |
Package 1 Width | 15.000 cm |
Package 1 Length | 15.500 cm |
Package 1 Weight | 1.540 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 5 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.261 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1443
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
D35ed203-a299-4dcd-95fe-2a4557618485
REACh Regulation
Use Again
Recyclability potential, in %
66
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Explore more items
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.