

LC1F1250X7
Discontinued on:Jul 24, 2022
LC1F1250X7 has not been replaced. Please contact your customer care center for more information.
Range | TeSys |
---|---|
Range of product | TeSys F |
Product or component type | Contactor |
Device short name | LC1F |
Contactor application | Resistive load |
Utilisation category | AC-1 |
Poles description | 3P |
[Ue] rated operational voltage | <= 460 V DC <= 690 V AC 50/60 Hz |
[Uc] control circuit voltage | 550...600 V AC 40...400 Hz |
[Ie] rated operational current | 1260 A (at <40 °C) AC-1 |
[Uimp] rated impulse withstand voltage | 8 kV |
---|---|
[Ith] conventional free air thermal current | 1260 A (at 40 °C) |
Rated breaking capacity | 1890 A conforming to IEC 60947-4-1 |
[Icw] rated short-time withstand current | 3000 A 40 °C - 3 min 8000 A 40 °C - 10 s 5200 A 40 °C - 30 s 4000 A 40 °C - 1 min 2000 A 40 °C - 10 min |
Associated fuse rating | 1000 A gG at <= 440 V |
Average impedance | 0.12 mOhm - Ith 1260 A 50 Hz |
[Ui] rated insulation voltage | 1000 V conforming to IEC 60947-4-1 1500 V conforming to VDE 0110 group C |
Power dissipation per pole | 120 W AC-1 |
Overvoltage category | III |
power pole contact composition | 3 NO |
Control circuit voltage limits | Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) Drop-out: 0.25...0.5 Uc 40...400 Hz (at 55 °C) |
Inrush power in VA | 1650 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
Hold-in power consumption in VA | 22 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum operating rate | 1200 cyc/h 55 °C |
Operating time | 40...80 ms closing 100...200 ms opening |
Connections - terminals | Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end Power circuit: bar 2 cable(s) - busbar cross section: 100 x 5 mm |
Tightening torque | Control circuit: 1.2 N.m Power circuit: 58 N.m |
Mounting support | Plate |
Heat dissipation | 20 W |
Standards | IEC 60947-1 EN 60947-4-1 JIS C8201-4-1 IEC 60947-4-1 EN 60947-1 |
Product certifications | CB UL CSA CQC CE UKCA CCC |
Compatibility code | LC1F |
Control circuit type | AC at 40...400 Hz |
Protective treatment | TH |
---|---|
Ambient air temperature for operation | -5…40 °C |
Ambient air temperature for storage | -60…80 °C |
Permissible ambient air temperature around the device | -40…60 °C |
Height | 338 mm |
Width | 309 mm |
Depth | 255 mm |
Operating altitude | 3000 m without derating |
Net weight | 19 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.