
Roll over image to zoom in




+ 3
4 videos
LC1G330BEEA
Poles description:
[Ie] rated operational current:
[Uc] control circuit voltage:
Designed to meet needs of demanding applications built-in with advanced features and functionalities
Fewer references covering wider applications means simpler to select and less inventory to carry
Coil designed for less energy consumption and wider voltage band-width
Modular design and compact size for easy maintenance, short down times and less installation space consumption
Advanced Local & Remote Contact Wear Diagnostic feature for predictive maintenance
Environmental Data
Total lifecycle Carbon footprint
1448
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
55
Take-back
No
TeSys Giga high power contactor, 3 poles (3 NO) suitable for category AC-3 applications up to 330A 200kW@440V, equipped with 24-48V AC/DC wide band low consumption electronic coil, PLC output control and embedded with highly reliable 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 500 cycles per hour and environments up to 60°C. It’s built with high reliability delivering mechanical durability up to 8 million cycles. Contact Wear Diagnosis (CWD) is a standard function, It continuously monitors and provide feedback through healthy and alarm conditions by an LED indicator. Remote signaling of wear diagnosis is enabled by an optional Remote Wear Diagnosis (RWD) module. It is possible to replace switching module (main contacts), control module enhancing contactor life and maintenance possible without removing main power cables/busbars, thanks to cable-memory connection blocks. Front accessible main power connections are with bolted connection and control connections by push-in terminals and easy and quick assembly. It provides IP2x protection from front face with optional terminal shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, with no derating up to 3000m altitude. Contactor can be installed in three quadrants of vertical plane, and OLR could be directly mounted below contactor. The dimensions are 290mm x 140mm x 226mm (H x W x D), compact size enables panel space savings. Multi standards certified (CB, CCC, cULcs, CE, UKCA marking) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.
Range | TeSys |
---|---|
Range of product | TeSys Giga |
Product or component type | Contactor |
Device short name | LC1G |
Contactor application | Power switching Motor control |
Utilisation category | AC-1 AC-3 AC-3e AC-4 AC-5a AC-5b AC-6a AC-6b AC-8a AC-8b DC-1 DC-3 DC-5 |
Poles description | 3P |
[Ue] rated operational voltage | <= 1000 V AC 50/60 Hz <= 460 V DC |
[Ie] rated operational current | 440 A (at <40 °C) at <= 1000 V AC-1 330 A (at <60 °C) at <= 440 V AC-3 |
[Uc] control circuit voltage | 24...48 V AC 50/60 Hz 24...48 V DC |
Control circuit voltage limits | Operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C) Drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C) |
[Uimp] rated impulse withstand voltage | 8 kV |
---|---|
Overvoltage category | III |
[Ith] conventional free air thermal current | 440 A (at 40 °C) |
Rated breaking capacity | 2940 A at 440 V |
[Icw] rated short-time withstand current | 2.65 kA - 10 s 1.8 kA - 30 s 1.3 kA - 1 min 0.9 kA - 3 min 0.75 kA - 10 min |
Associated fuse rating | 400 A aM at <= 440 V for motor 250 A aM at <= 690 V for motor 500 A gG at <= 690 V 600 A UL Type L at <= 600 V |
Average impedance | 0.000144 Ohm |
[Ui] rated insulation voltage | 1000 V |
Power dissipation per pole | 30 W AC-1 - Ith 440 A 16 W AC-3 - Ith 330 A |
Compatibility code | LC1G |
Pole contact composition | 3 NO |
Auxiliary contact composition | 1 NO + 1 NC |
Motor power kW | 90 kW at 230 V AC 50/60 Hz (AC-3e) 160 kW at 400 V AC 50/60 Hz (AC-3e) 160 kW at 415 V AC 50/60 Hz (AC-3e) 185 kW at 440 V AC 50/60 Hz (AC-3e) 200 kW at 500 V AC 50/60 Hz (AC-3e) 220 kW at 690 V AC 50/60 Hz (AC-3e) 185 kW at 1000 V AC 50/60 Hz (AC-3e) 90 kW at 230 V AC 50/60 Hz (AC-3) 160 kW at 400 V AC 50/60 Hz (AC-3) 160 kW at 415 V AC 50/60 Hz (AC-3) 200 kW at 440 V AC 50/60 Hz (AC-3) 200 kW at 500 V AC 50/60 Hz (AC-3) 220 kW at 690 V AC 50/60 Hz (AC-3) 185 kW at 1000 V AC 50/60 Hz (AC-3) 90 kW at 230 V AC 50/60 Hz (AC-4) 160 kW at 400 V AC 50/60 Hz (AC-4) 160 kW at 415 V AC 50/60 Hz (AC-4) 185 kW at 440 V AC 50/60 Hz (AC-4) 200 kW at 500 V AC 50/60 Hz (AC-4) 220 kW at 690 V AC 50/60 Hz (AC-4) 185 kW at 1000 V AC 50/60 Hz (AC-4) |
Motor power hp | 100 hp at 200/208 V 60 Hz 125 hp at 230/240 V 60 Hz 250 hp at 460/480 V 60 Hz 300 hp at 575/600 V 60 Hz |
Irms rated making capacity | 3830 A at 440 V |
Coil technology | Built-in bidirectional peak limiting |
Safety reliability level | B10d = 400000 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 3000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 8 Mcycles |
inrush power in VA (50/60 Hz, AC) | 540 VA |
inrush power in W (DC) | 380 W |
hold-in power consumption in VA (50/60 Hz, AC) | 17.9 VA |
hold-in power consumption in W (DC) | 6.4 W |
Operating time | 40...70 ms closing 15...50 ms opening |
Maximum operating rate | 600 cyc/h AC-3 600 cyc/h AC-3e 300 cyc/h AC-1 150 cyc/h AC-4 |
Connections - terminals | Power circuit: bar 2 - busbar cross section: 32 x 10 mm Power circuit: lugs-ring terminals 1 185 mm² Power circuit: bolted connection Control circuit: push-in 1 0.2…2.5 mm² - cable stiffness: solid stranded without cable end Control circuit: push-in 1 0.25…2.5 mm² - cable stiffness: flexible with cable end Control circuit: push-in 2 0.5…1.0 mm² with cable end Control circuit: push-in 0.75…2.5 mm² - cable stiffness: solid stranded without cable end Control circuit: push-in 0.75…2.5 mm² - cable stiffness: flexible with cable end |
Connection pitch | 45 mm |
Mounting support | Plate |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 JIS C8201-4-1 JIS C8201-5-1 IEC 60335-1:Clause 30.2 IEC 60335-2-40:Annex JJ UL 60335-1 UL 60335-2-40:Annex JJ |
Product certifications | CB Scheme CCC cULus EAC CE UKCA EU-RO-MR by DNV-GL |
Tightening torque | 35 N.m |
Height | 290 mm |
Width | 140 mm |
Depth | 226 mm |
Net weight | 7.8 kg |
IP degree of protection | IP2X front face with shrouds conforming to IEC 60529 IP2X front face with shrouds conforming to VDE 0106 |
---|---|
Ambient air temperature for operation | -25…60 °C |
Ambient air temperature for storage | -60…80 °C |
Mechanical robustness | Vibrations 5…300 Hz 2 gn contactor open Vibrations 5…300 Hz 4 gn contactor closed Shocks 10 gn 11 ms contactor open Shocks 15 gn 11 ms contactor closed |
Colour | Dark grey |
Protective treatment | TH |
Permissible ambient air temperature around the device | -40…70 °C at Uc |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 30.800 cm |
Package 1 Width | 22.500 cm |
Package 1 Length | 37.000 cm |
Package 1 Weight | 8.623 kg |
Unit Type of Package 2 | S06 |
Number of Units in Package 2 | 4 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 46.220 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1448
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
REACh Regulation
Halogen-free status
Halogen free plastic parts product
PVC free
No
Use Again
Recyclability potential, in %
55
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Installation Videos
TeSys Giga - How to install the auxiliary contact block
TeSys Giga - How to install and remove remote wear diagnosis module
TeSys Giga - How to install mechanical interlock kit
TeSys Giga - How to replace control module
TeSys Giga - How to replace switching modules
TeSys Giga - How to assemble reverser solution
TeSys Giga - How to assemble change-over solution
TeSys Giga - How to assemble star-delta starter solution New
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.