


LC2D150M7
To be discontinued on:Dec 31, 2026
Safety application with electrical interlocking between the 2 contactors
It brings a significant reduction of energy consumption and less heat dissipation in cabinet
Simple and quick maintenance with compact size
Green Premium product
Multi sdandards certified makes it possible to wide application
Environmental Data
Total lifecycle Carbon footprint
242
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca reversing contactor, 3 poles (3NO), for motor control applications up to 150A/440V AC-3 (75kW@400V). It provides 220V 50/60Hz AC coils with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirrror certified), power connection by screw connectors 2 inputs, control by screw clamp terminals. For operating rates until 1200 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (266mm width), mounting on 2 DIN-rails or screw fixing. With pre-wired reversing power connections, mechanical and electrical interlock. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product name | TeSys Deca |
Product or component type | Reversing contactor |
Device short name | LC2D |
Contactor application | Motor control Resistive load |
Utilisation category | AC-3 AC-1 AC-3e |
Device presentation | Preassembled with reversing power busbar |
Poles description | 3P |
power pole contact composition | 3 NO |
[Ue] rated operational voltage | Power circuit: <= 1000 V AC 25...400 Hz Power circuit: <= 300 V DC |
[Ie] rated operational current | 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit 150 A (at <60 °C) at <= 440 V AC AC-3 for power circuit 150 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Motor power kW | 40 kW at 220...230 V AC 50 Hz 75 kW at 380...400 V AC 50 Hz 80 kW at 415...440 V AC 50 Hz 90 kW at 500 V AC 50 Hz 100 kW at 660...690 V AC 50 Hz 75 kW at 1000 V AC 50 Hz |
motor power HP (UL / CSA) | 40 hp at 200/208 V AC 60 Hz for 3 phases motors 50 hp at 230/240 V AC 60 Hz for 3 phases motors 100 hp at 460/480 V AC 60 Hz for 3 phases motors 125 hp at 575/600 V AC 60 Hz for 3 phases motors |
Control circuit type | AC at 50/60 Hz |
[Uc] control circuit voltage | 220 V AC 50/60 Hz |
Auxiliary contact composition | 1 NO + 1 NC |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947 |
Overvoltage category | III |
[Ith] conventional free air thermal current | 200 A (at 60 °C) for power circuit |
Irms rated making capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1 250 A DC for signalling circuit conforming to IEC 60947-5-1 1660 A at 440 V for power circuit conforming to IEC 60947 |
Rated breaking capacity | 1400 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 250 A 40 °C - 10 min for power circuit 580 A 40 °C - 1 min for power circuit 1200 A 40 °C - 10 s for power circuit 1400 A 40 °C - 1 s for power circuit 100 A - 1 s for signalling circuit 120 A - 500 ms for signalling circuit 140 A - 100 ms for signalling circuit |
Associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 315 A gG at <= 690 V coordination type 1 for power circuit 250 A gG at <= 690 V coordination type 2 for power circuit |
Average impedance | 0.6 mOhm - Ith 200 A 50 Hz for power circuit |
[Ui] rated insulation voltage | Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Signalling circuit: 690 V conforming to IEC 60947-1 Signalling circuit: 600 V CSA certified Signalling circuit: 600 V UL certified Power circuit: 1000 V conforming to IEC 60947-4-1 |
Electrical durability | 0.85 Mcycles 150 A AC-3 at Ue <= 440 V 1 Mcycles 200 A AC-1 at Ue <= 440 V 0.85 Mcycles 150 A AC-3e at Ue <= 440 V |
Power dissipation per pole | 24 W AC-1 13.5 W AC-3 13.5 W AC-3e |
Front cover | With |
Interlocking type | Electrical Mechanical |
Mounting support | Rail Plate |
Standards | CSA C22.2 No 14 EN 60947-4-1 EN 60947-5-1 IEC 60947-4-1 IEC 60947-5-1 UL 508 |
Product certifications | BV CCC CSA DNV GL RINA UL EAC UKCA |
Connections - terminals | Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable end Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²solid without cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end Power circuit: connector 1 cable(s) 10…120 mm²flexible without cable end Power circuit: connector 2 cable(s) 10…50 mm²flexible without cable end Power circuit: connector 1 cable(s) 10…120 mm²flexible with cable end Power circuit: connector 2 cable(s) 10…50 mm²flexible with cable end Power circuit: connector 1 cable(s) 10…120 mm²solid without cable end Power circuit: connector 2 cable(s) 10…50 mm²solid without cable end |
Tightening torque | Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 Power circuit: 12 N.m - on connector hexagonal screw head 4 mm Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Operating time | 20...35 ms closing 40...75 ms opening |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 8000000 cycles |
Maximum operating rate | 1200 cyc/h 60 °C |
Coil technology | Built-in bidirectional peak limiting diode suppressor |
---|---|
Control circuit voltage limits | 0.3...0.5 Uc (55 °C):drop-out AC 50/60 Hz 0.8...1.15 Uc (55 °C):operational AC 50/60 Hz |
Inrush power in VA | 280…350 VA 60 Hz cos phi 0.9 (at 20 °C) 280…350 VA 50 Hz cos phi 0.9 (at 20 °C) |
Hold-in power consumption in VA | 2…18 VA (at 20 °C) cos phi 0.9 60 Hz 2…18 VA (at 20 °C) cos phi 0.9 50 Hz |
Heat dissipation | 3…4.5 W at 50/60 Hz |
Auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
Signalling circuit frequency | 25...400 Hz |
Minimum switching current | 5 mA for signalling circuit |
Minimum switching voltage | 17 V for signalling circuit |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
Insulation resistance | > 10 MOhm for signalling circuit |
IP degree of protection | IP20 front face conforming to IEC 60529 |
---|---|
Climatic withstand | conforming to IACS E10 |
Protective treatment | TH conforming to IEC 60068-2-30 |
Pollution degree | 3 |
Ambient air temperature for operation | -40…60 °C 60…70 °C with derating |
Ambient air temperature for storage | -60…80 °C |
Operating altitude | 0...3000 m |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Vibrations contactor open: 2 Gn, 5...300 Hz Vibrations contactor closed: 4 Gn, 5...300 Hz Shocks contactor closed: 15 Gn for 11 ms Shocks contactor open: 6 Gn for 11 ms |
Height | 158 mm |
Width | 266 mm |
Depth | 148 mm |
Net weight | 6.4 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 23.0 cm |
Package 1 Width | 31.5 cm |
Package 1 Length | 37.0 cm |
Package 1 Weight | 6.5 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
242
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
A530c666-91dd-4119-8d61-f1c22a361ecb
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
LC2 or 2 x LC1 | a | c | e1 | e2 | G |
---|---|---|---|---|---|
D115 and D150 | 266 | 148 | 56 | 18 | 242/256 |
c, e1 and e2: including cabling. |
Wiring
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.