
Roll over image to zoom in

LC2D18E7
[Uc] control circuit voltage:
Interlocking type:
Control circuit type:
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
Environmental Data
Total lifecycle Carbon footprint
43
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Deca reversing contactor, 3 poles (3NO), for motor control applications up to 18A/440V AC-3/3e (7.5kW@400V). It provides 48V 50/60Hz AC coils, 2NO+2NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (90mm width), DIN-rail mounting or screw fixing. With pre-wired reversing power connections, mechanical interlock (without electrical interlocking). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Range | TeSys TeSys Deca |
---|---|
Product name | TeSys D TeSys Deca |
Product or component type | Reversing contactor |
Device short name | LC2D |
Contactor application | Motor control Resistive load |
Utilisation category | AC-3 AC-1 AC-3e |
Device presentation | Preassembled with reversing power busbar |
Poles description | 3P |
power pole contact composition | 3 NO |
[Ue] rated operational voltage | Power circuit: <= 690 V AC 25...400 Hz Power circuit: <= 300 V DC |
[Ie] rated operational current | 18 A (at <60 °C) at <= 440 V AC AC-3 for power circuit 32 A (at <60 °C) at <= 440 V AC AC-1 for power circuit 18 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Motor power kW | 4 kW at 220...230 V AC 50...60 Hz 7.5 kW at 380...400 V AC 50...60 Hz 9 kW at 415 V AC 50...60 Hz 9 kW at 440 V AC 50...60 Hz 10 kW at 500 V AC 50...60 Hz 10 kW at 660...690 V AC 50...60 Hz |
motor power HP (UL / CSA) | 1 hp at 115 V AC 60 Hz for 1 phase motors 3 hp at 230/240 V AC 60 Hz for 1 phase motors 5 hp at 200/208 V AC 60 Hz for 3 phases motors 5 hp at 230/240 V AC 60 Hz for 3 phases motors 10 hp at 460/480 V AC 60 Hz for 3 phases motors 15 hp at 575/600 V AC 60 Hz for 3 phases motors |
Control circuit type | AC at 50/60 Hz |
[Uc] control circuit voltage | 48 V AC 50/60 Hz |
Auxiliary contact composition | 1 NO + 1 NC |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947 |
Overvoltage category | III |
[Ith] conventional free air thermal current | 10 A (at 60 °C) for signalling circuit 32 A (at 60 °C) for power circuit |
Irms rated making capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1 250 A DC for signalling circuit conforming to IEC 60947-5-1 300 A at 440 V for power circuit conforming to IEC 60947 |
Rated breaking capacity | 300 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 40 A 40 °C - 10 min for power circuit 84 A 40 °C - 1 min for power circuit 145 A 40 °C - 10 s for power circuit 240 A 40 °C - 1 s for power circuit 100 A - 1 s for signalling circuit 120 A - 500 ms for signalling circuit 140 A - 100 ms for signalling circuit |
Associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 50 A gG at <= 690 V coordination type 1 for power circuit 35 A gG at <= 690 V coordination type 2 for power circuit |
Average impedance | 2.5 mOhm - Ith 32 A 50 Hz for power circuit |
[Ui] rated insulation voltage | Power circuit: 690 V conforming to IEC 60947-4-1 Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Signalling circuit: 690 V conforming to IEC 60947-1 Signalling circuit: 600 V CSA certified Signalling circuit: 600 V UL certified |
Electrical durability | 1.65 Mcycles 18 A AC-3 at Ue <= 440 V 1 Mcycles 32 A AC-1 at Ue <= 440 V 1.65 Mcycles 18 A AC-3e at Ue <= 440 V |
Power dissipation per pole | 0.8 W AC-3 2.5 W AC-1 0.8 W AC-3e |
Front cover | With |
Interlocking type | Mechanical |
Mounting support | Plate Rail |
Standards | CSA C22.2 No 14 EN 60947-4-1 EN 60947-5-1 IEC 60947-4-1 IEC 60947-5-1 UL 60335-2-40:Annex JJ IEC 60335-1 |
Product certifications | DNV CSA CCC UL GL LROS (Lloyds register of shipping) BV RINA GOST UKCA |
Connections - terminals | Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid Power circuit: screw clamp terminals 1 cable(s) 1.5…6 mm²flexible without cable end Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm²flexible without cable end Power circuit: screw clamp terminals 1 cable(s) 1…6 mm²flexible with cable end Power circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end Power circuit: screw clamp terminals 1 cable(s) 1.5…6 mm²solid Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm²solid |
Tightening torque | Power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm Power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Operating time | 12...22 ms closing 4...19 ms opening |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 15 Mcycles |
Maximum operating rate | 3600 cyc/h 60 °C |
Coil technology | Without built-in suppressor module |
---|---|
Control circuit voltage limits | 0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz 0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz 0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz 1...1.1 Uc (60…70 °C):operational AC 50/60 Hz |
Inrush power in VA | 70 VA 60 Hz cos phi 0.75 (at 20 °C) 70 VA 50 Hz cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 7.5 VA 60 Hz cos phi 0.3 (at 20 °C) 7 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 2…3 W at 50/60 Hz |
Auxiliary contacts type | type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1 |
Signalling circuit frequency | 25...400 Hz |
Minimum switching current | 5 mA for signalling circuit |
Minimum switching voltage | 17 V for signalling circuit |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
Insulation resistance | > 10 MOhm for signalling circuit |
IP degree of protection | IP20 front face conforming to IEC 60529 |
---|---|
Climatic withstand | conforming to IACS E10 conforming to IEC 60947-1 Annex Q category D |
Protective treatment | TH conforming to IEC 60068-2-30 |
Pollution degree | 3 |
Ambient air temperature for operation | -40…60 °C 60…70 °C with derating |
Ambient air temperature for storage | -60…80 °C |
Operating altitude | 0...3000 m |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Vibrations contactor open: 2 Gn, 5...300 Hz Vibrations contactor closed: 4 Gn, 5...300 Hz Shocks contactor open: 10 Gn for 11 ms Shocks contactor closed: 15 Gn for 11 ms |
Height | 77 mm |
Width | 90 mm |
Depth | 86 mm |
Net weight | 0.707 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.500 cm |
Package 1 Width | 11.400 cm |
Package 1 Length | 14.200 cm |
Package 1 Weight | 815.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 6 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.185 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 96 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 90.960 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
43
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
LC2 or 2 x LC1 | a | b | c(1) | e1 | e2 | G |
---|---|---|---|---|---|---|
D09 to D18 (AC) | 90 | 77 | 86 | 4 | 1.5 | 80 |
D093 to D123 (AC) | 90 | 99 | 86 | – | – | 80 |
D09 to D18 (DC) | 90 | 77 | 95 | 4 | 1.5 | 80 |
D093 to D123 (DC) | 90 | 99 | 95 | – | – | 80 |
D25 to D38 (AC) | 90 | 85 | 92 | 9 | 5 | 80 |
D183 to D383 (AC) | 90 | 99 | 92 | – | – | 80 |
D25 to D32 (DC) | 90 | 85 | 101 | 9 | 5 | 80 |
D183 to D383 (DC) | 90 | 99 | 101 | – | – | 80 |
e1 and e2: including cabling. | ||||||
(1) With safety cover, without add-on block. |
Wiring
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.