
Roll over image to zoom in

LC2D80004M7
[Uc] control circuit voltage:
Designed to meet needs of demanding applications
Wide range of accessaries to satisfy different customer usage
Digital customer experience for technical documents
New modern look & feel of all machines
Easier to install and operate with multi-standard screws
Environmental Data
Total lifecycle Carbon footprint
218
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
76
Take-back
No
TeSys Deca changeover contactor, 4P(4NO) for category AC-1 applications up to 125A @440V. It is provided with 220V 50/60Hz coil, with no auxiliary contact, power and control connections by screw clamp terminals. It procures with 4 Mcycles mechanical durability and 0.8 Mcycles electrical durability. It provides IP20 protection on front face conforming to IEC 60529. It can cover -40°C to 60°C operation temperature and without derating under 3000m altitude. Designed for demanding applications with maximum operating rates up to 3600 cycles per hour under maximum 60°C. The dimension is 127mm x 207mm x 158mm (H x W x D), mounting on rail or plate. It is preassembled with prewired power connections, also with mechanical interlock. Multi standards certified(UL,LROS,CSA,CCC,EAC,UKCA,CB,DNV-GL,RINA,BV) and Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Product name | TeSys Deca |
Product or component type | Changeover contactor |
Device short name | LC2D |
Contactor application | Resistive load |
Utilisation category | AC-1 AC-3 AC-3e AC-4 |
Device presentation | Preassembled, with prewired power connections |
Poles description | 4P |
power pole contact composition | 4 NO |
[Ue] rated operational voltage | Power circuit: <= 690 V AC 25...400 Hz Power circuit: <= 300 V DC |
[Ie] rated operational current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit 80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit 55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit |
Control circuit type | AC at 50/60 Hz |
[Uc] control circuit voltage | 220 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947 |
Overvoltage category | III |
[Ith] conventional free air thermal current | 125 A (at 60 °C) for power circuit |
Irms rated making capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
Rated breaking capacity | 1100 A at 440 V for power circuit conforming to IEC 60947 |
[Icw] rated short-time withstand current | 135 A 40 °C - 10 min for power circuit 320 A 40 °C - 1 min for power circuit 640 A 40 °C - 10 s for power circuit 990 A 40 °C - 1 s for power circuit |
Associated fuse rating | 200 A gG at <= 690 V coordination type 1 for power circuit 160 A gG at <= 690 V coordination type 2 for power circuit |
Average impedance | 0.8 mOhm - Ith 125 A 50 Hz for power circuit |
[Ui] rated insulation voltage | Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Power circuit: 1000 V conforming to IEC 60947-4-1 |
Electrical durability | 0.8 Mcycles 125 A AC-1 at Ue <= 690 V |
Power dissipation per pole | 12.5 W AC-1 |
Front cover | Without |
Interlocking type | Mechanical |
Mounting support | Plate Rail |
Standards | CSA C22.2 No 60947-4-1 EN 60947-4-1 EN 60947-5-1 IEC 60947-4-1 IEC 60947-5-1 UL 60947-4-1 UL 60947-5-1 CSA C22.2 No 60947-5-1 GB/T 14048.4 |
Product certifications | UL CSA RINA CCC DNV-GL LROS (Lloyds register of shipping) BV UKCA EAC CB |
Connections - terminals | Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end Power circuit: connector 1 cable(s) 4…50 mm²flexible without cable end Power circuit: connector 2 cable(s) 4…25 mm²flexible without cable end Power circuit: connector 1 cable(s) 4…50 mm²flexible with cable end Power circuit: connector 2 cable(s) 4…16 mm²flexible with cable end Power circuit: connector 1 cable(s) 4…50 mm²solid Power circuit: connector 2 cable(s) 4…25 mm²solid |
Tightening torque | Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm Power circuit: 12 N.m - on connector hexagonal screw head 4 mm Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Operating time | 20...35 ms closing 6...20 ms opening |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Mechanical durability | 4 Mcycles |
Maximum operating rate | 3600 cyc/h 60 °C |
Coil technology | Without built-in suppressor module |
---|---|
Control circuit voltage limits | 0.3...0.6 Uc (-40…55 °C):drop-out AC 50/60 Hz 0.8...1.1 Uc (-40…55 °C):operational AC 50 Hz 0.85...1.1 Uc (-40…55 °C):operational AC 60 Hz |
Inrush power in VA | 245 VA 60 Hz cos phi 0.75 (at 20 °C) 245 VA 50 Hz cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 26 VA 60 Hz cos phi 0.3 (at 20 °C) 26 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 6…10 W at 50/60 Hz |
IP degree of protection | IP20 front face conforming to IEC 60529 |
---|---|
Climatic withstand | conforming to IACS E10 |
Protective treatment | TH conforming to IEC 60068-2-30 |
Pollution degree | 3 |
Ambient air temperature for operation | -40…60 °C 60…70 °C with derating |
Ambient air temperature for storage | -60…80 °C |
Operating altitude | 0...3000 m |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Vibrations contactor open: 2 Gn, 5...300 Hz Shocks contactor open: 8 Gn for 11 ms Vibrations contactor closed: 3 Gn, 5...300 Hz Shocks contactor closed: 10 Gn for 11 ms |
Height | 127 mm |
Width | 207 mm |
Depth | 158 mm |
Net weight | 3.2 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 18.000 cm |
Package 1 Width | 18.500 cm |
Package 1 Length | 25.000 cm |
Package 1 Weight | 3.993 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 2 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.986 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
218
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
PVC free
Yes
Use Again
Recyclability potential, in %
76
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.