
Roll over image to zoom in

LC3D80P7A64
[Uc] control circuit voltage:
Easy to use with complete pre-assembled contactors in motor control application
Multi sdandards certified makes it possible to wide application
Simple and quick maintenance with compact size
Easy for operatin with open version
It provides high mechanical and electrical durability
Environmental Data
Total lifecycle Carbon footprint
293
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
76
Take-back
No
TeSys Deca pre-assembled star-delta starter, for motor control applications up to 75kW@400V in delta connection. It is mounted on plate without isolating device, composed of 3 contactors and 1 time delay auxiliary block. It is provided with a 230V 50/60Hz AC coil, and mechanical interlock, connection by screw clamp terminals. Maximum operating rate is 30 starts/hour and maximum starting time is 30 sec. Dimension is 311mm x 143mm x 183mm (WxHxD). Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Product name | TeSys Deca |
Product or component type | Star delta starter |
Device short name | LC3D |
Contactor application | Motor control |
Utilisation category | AC-3 |
Device presentation | Pre-wired |
Poles description | 3 x 3P |
power pole contact composition | 3 x 3 NO |
[Ue] rated operational voltage | Power circuit: <= 690 V AC 25...400 Hz |
[Ie] rated operational current | 80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
Motor power kW | 37 kW at 220/230 V AC 50/60 Hz 75 kW at 380/400 V AC 50/60 Hz 75 kW at 415 V AC 50/60 Hz 75 kW at 440 V AC 50/60 Hz |
Control circuit type | AC at 50/60 Hz |
[Uc] control circuit voltage | 230 V AC 50/60 Hz |
Auxiliary contact composition | 1 NC for KM2 line contactor 1 NO for KM3 delta contactor |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947 |
Overvoltage category | III |
[Ui] rated insulation voltage | Power circuit: 600 V CSA certified Power circuit: 600 V UL certified Signalling circuit: 600 V CSA certified Signalling circuit: 600 V UL certified Power circuit: 1000 V conforming to IEC 60947-4-1 Signalling circuit: 1000 V conforming to IEC 60947-1 |
Electrical durability | 10 Mcycles 80 A AC-3 at Ue <= 440 V |
Interlocking type | Mechanical |
Mounting support | Plate |
Standards | EN 60947-4-1 IEC 60947-4-1 EN 60947-5-1 UL 508 IEC 60947-5-1 CSA C22.2 No 14 |
Product certifications | RINA GL UL LROS (Lloyds register of shipping) DNV CCC GOST BV CSA |
Connections - terminals | Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 1 4…50 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 2 4…25 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 1 4…50 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 2 4…16 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 1 4…50 mm² - cable stiffness: solid without cable end Power circuit: screw clamp terminals 2 4…25 mm² - cable stiffness: solid without cable end Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end |
---|---|
Tightening torque | Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 Power circuit: 12 N.m - on screw clamp terminals - with screwdriver flat Ø 6...8 mm |
Mechanical durability | 4 Mcycles |
Maximum operating rate | 30 cyc/h 60 °C |
Starting time | 30 s |
Coil technology | Without built-in suppressor module |
Control circuit voltage limits | Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C) Operational: 0.8...1.1 Uc at 50 Hz (at <55 °C) Operational: 0.85...1.1 Uc at 60 Hz (at <55 °C) |
Inrush power in VA | 140 VA 60 Hz cos phi 0.75 (at 20 °C) 160 VA 50 Hz cos phi 0.75 (at 20 °C) |
Hold-in power consumption in VA | 13 VA 60 Hz cos phi 0.3 (at 20 °C) 15 VA 50 Hz cos phi 0.3 (at 20 °C) |
Heat dissipation | 4…5 W at 50/60 Hz |
Auxiliary contacts type | Mechanically linked conforming to IEC 60947-5-1 3 x 1 NO + 1 NC Mirror contact conforming to IEC 60947-4-1 3 x 1 NC |
Signalling circuit frequency | 25...400 Hz |
Minimum switching current | 5 mA for signalling circuit |
minimum switching voltage | 17 V for signalling circuit |
Non-overlap time | 1.5 ms on de-energisation between NC and NO contact 1.5 ms on energisation between NC and NO contact |
Width | 311 mm |
Height | 143 mm |
Depth | 183 mm |
Net weight | 5.4 kg |
Insulation resistance | > 10 MOhm for signalling circuit |
---|---|
IP degree of protection | IP20 front face conforming to IEC 60529 |
Protective treatment | TH conforming to IEC 60068-2-30 |
Pollution degree | 3 |
Ambient air temperature for storage | -60…80 °C |
Ambient air temperature for operation | -40…60 °C 60…70 °C with derating |
Operating altitude | 3000 m |
Fire resistance | 850 °C conforming to IEC 60695-2-1 |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Vibrations contactor open: 2 Gn, 5...300 Hz Shocks contactor open: 8 Gn for 11 ms Vibrations contactor closed: 3 Gn, 5...300 Hz Shocks contactor closed: 10 Gn for 11 ms |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 28.0 cm |
Package 1 Width | 23.0 cm |
Package 1 Length | 41.0 cm |
Package 1 Weight | 6.54 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
293
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
PVC free
Yes
Use Again
Recyclability potential, in %
76
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.