

LR9D5369
To be discontinued on:Dec 31, 2026
Recommended replacement(s)
Ensure high safty with phase failure and load unbalance detection
The thermal adjustement dial enables accurate and reliable operation
It is designed with a transparent cover lockable by sealing in case of misoperation
Simple mounting on DIN rail or screw fixing
Green Premium product
Environmental Data
Total lifecycle Carbon footprint
133
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
92
Take-back
No
TeSys LR9D electronic overload relay, 150A/1000V, thermal setting range 90-150A, tripping class 10, for protection of 3-phase motors 55-75kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, buttons for test, stop and reset, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by bolt terminals for bars or cables with lugs, it connects directly to the bottom terminals of 3-pole contactors LC1D115, D150. Mounting on DIN rail or screw fixing, separated from contactor, can be done without accessories. Multi-standards certified (IEC, UL, CSA, CCC, Marine), Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Product name | TeSys LRD TeSys Deca |
Product or component type | Electronic thermal overload relay |
Device short name | LR9D |
Relay application | Motor protection |
Product compatibility | NSX circuit breaker LC1D150 LC1D115 |
Network type | AC |
Thermal overload class | Class 10 conforming to IEC 60947-4-1 |
Signalling function | Alarm |
Thermal protection adjustment range | 90…150 A |
[Ui] rated insulation voltage | Power circuit: 1000 V conforming to IEC 60947-4-1 Power circuit: 600 V conforming to CSA Power circuit: 600 V conforming to UL |
Network frequency | 50...60 Hz |
---|---|
[Us] rated supply voltage | 24 V DC |
Supply voltage limits | 17…32 V |
Mounting support | Under contactor Rail |
Tripping threshold | 1.05 +/- 0.06 In alarm conforming to IEC 60947-4-1 1.12 +/- 0.06 In de-energisation conforming to IEC 60947-4-1 |
Auxiliary contact composition | 1 NO + 1 NC |
[Ith] conventional free air thermal current | 5 A for signalling circuit |
[Ue] rated operational voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
Associated fuse rating | 4 A gG for signalling circuit 4 A BS for signalling circuit |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
Phase failure sensitivity | Tripping in 4 s +/- 20 % conforming to IEC 60947-4-1 |
Control type | Red push-button: stop Blue push-button: reset |
Temperature compensation | -20…60 °C |
Switching capacity in mA | 0...150 mA |
Maximum voltage drop | <2.5 V closed state |
Connections - terminals | Power circuit: bars Control circuit: screw clamp terminals 1 cable(s) 0.5…1.5 mm² flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 0.5…1.5 mm² flexible without cable end Alarm circuit: screw clamp terminals 1 cable(s) 0.5…1.5 mm² flexible without cable end |
Tightening torque | Alarm circuit: 0.45 N.m - on screw clamp terminals Power circuit: 18 N.m - on bars M8 Control circuit: 1.2 N.m - on screw clamp terminals |
Height | 118 mm |
Width | 115 mm |
Depth | 125 mm |
Net weight | 0.885 kg |
Climatic withstand | conforming to IACS E10 |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Ambient air temperature for operation | -20…60 °C without derating conforming to IEC 60947-4-1 |
Ambient air temperature for storage | -60…70 °C |
Operating altitude | <= 2000 m without derating |
Mechanical robustness | Vibrations: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 Shocks: 13 Gn for 11 ms conforming to IEC 60068-2-7 |
Dielectric strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 UL 60947-5-1 CSA C22.2 No 60947-4-1 CSA C22.2 No 60947-5-1 GB/T 14048.4 GB/T 14048.5 |
Product certifications | UL CSA CCC UKCA |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.000 cm |
Package 1 Width | 16.000 cm |
Package 1 Length | 13.000 cm |
Package 1 Weight | 920.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 12 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 11.880 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 48 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 56.804 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
133
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
D5a17874-1166-4927-b008-33d15e304a41
REACh Regulation
PVC free
Yes
Use Again
Recyclability potential, in %
92
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
LR9D5369 is replaced by: