
Roll over image to zoom in


LRD318
Thermal protection adjustment range:
Tesys Deca thermal overload relays are designed to protect a.c. circuits and motors against overloads.
New modern look & feel of all machines
Easier to install and operate with multi-standard screws
Digital customer experience for technical documents
Maintenance guide via EcoStruxureTM Facility Expect
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
27
Take-back
No
TeSys LRD thermal overload relay, 18A/690V, thermal setting range 12-18A, tripping class 10A, for protection of 3-phase motors 7.5kW@400V. Differential device with phase failure (loss). It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by EverLink BTR screw terminals , it connects directly to the bottom terminals of 3-pole contactors LC1D40A-D80A. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD96560 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHs/Reach).
Range | TeSys TeSys Deca |
---|---|
Product name | TeSys LRD TeSys Deca |
Product or component type | Differential thermal overload relay |
Device short name | LRD |
Relay application | Motor protection |
Product compatibility | LC1D40A LC1D50A LC1D65A |
Network type | DC AC |
Thermal overload class | Class 10A conforming to IEC 60947-4-1 |
Thermal protection adjustment range | 12…18 A |
[Ui] rated insulation voltage | Power circuit: 600 V conforming to CSA Power circuit: 600 V conforming to UL Power circuit: 690 V conforming to IEC 60947-4-1 |
Network frequency | 0...400 Hz |
---|---|
Mounting support | Plate, with specific accessories Rail, with specific accessories Under contactor |
Tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
Auxiliary contact composition | 1 NO + 1 NC |
[Ith] conventional free air thermal current | 5 A for signalling circuit |
Permissible current | 0.95 A at 380 V AC-15 for signalling circuit 0.06 A at 440 V DC-13 for signalling circuit |
[Ue] rated operational voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
Associated fuse rating | 4 A gG for signalling circuit 4 A BS for signalling circuit |
[Uimp] rated impulse withstand voltage | 6 kV |
Phase failure sensitivity | Tripping current 130 % of Ir on two phase, the last one at 0 |
Control type | Red push-button: stop Blue push-button: reset |
Temperature compensation | -20…60 °C |
Connections - terminals | Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² solid without cable end Power circuit: EverLink BTR screw connectors 1 cable(s) 1…35 mm² flexible without cable end Power circuit: EverLink BTR screw connectors 1 cable(s) 1…35 mm² flexible with cable end Power circuit: EverLink BTR screw connectors 1 cable(s) 1…35 mm² solid without cable end |
Tightening torque | Control circuit: 1.7 N.m - on screw clamp terminals Power circuit: 5 N.m - on EverLink BTR screw connectors |
Height | 70 mm |
Width | 55 mm |
Depth | 123 mm |
Net weight | 0.375 kg |
Climatic withstand | conforming to IACS E10 |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Ambient air temperature for operation | -20…60 °C without derating conforming to IEC 60947-4-1 |
Ambient air temperature for storage | -60…70 °C |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 Vibrations: 4 gn conforming to IEC 60068-2-6 |
Dielectric strength | 1.89 kV at 50 Hz conforming to IEC 60947-1 |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 UL 60947-5-1 CSA C22.2 No 60947-4-1 CSA C22.2 No 60947-5-1 GB/T 14048.4 GB/T 14048.5 EN 50495 |
Product certifications | IEC UL CSA CCC EAC DNV-GL RMRS EU-RO MR LROS (Lloyds register of shipping) ATEX INERIS UKCA |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.300 cm |
Package 1 Width | 10.500 cm |
Package 1 Length | 13.800 cm |
Package 1 Weight | 392.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 13 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.388 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
Recyclability potential, in %
27
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.