
Roll over image to zoom in

LRD4365
Thermal protection adjustment range:
Ensure high safty with phase failure and load unbalance detection
The thermal adjustement dial enables accurate and reliable operation
It is designed with a transparent cover lockable by sealing in case of misoperation
Simple mounting on DIN rail or screw fixing
Green Premium product
Environmental Data
Total lifecycle Carbon footprint
8
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys LRD thermal overload relay, 104A/1000V, thermal setting range 80-104A, tripping class 10A, for protection of 3-phase motors 45kW@400V. Differential device with phase failure (loss). It provides a thermal adjustement dial, a manual-automatic reset selector acting also as reset button, a trip test button for simulation of a tripping, a stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D115-D150. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LA7D3064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Range | TeSys |
---|---|
Product name | TeSys LRD TeSys Deca |
Product or component type | Differential thermal overload relay |
Device short name | LRD |
Relay application | Motor protection |
Product compatibility | LC1D115 LC1D150 |
Network type | AC DC |
Thermal overload class | Class 10A conforming to IEC 60947-4-1 |
Thermal protection adjustment range | 80…104 A |
[Ui] rated insulation voltage | Power circuit: 1000 V conforming to IEC 60947-4-1 Power circuit: 600 V conforming to CSA Power circuit: 600 V conforming to UL |
Network frequency | 0...400 Hz |
---|---|
Mounting support | Plate, with specific accessories Rail, with specific accessories Under contactor |
Tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
Auxiliary contact composition | 1 NO + 1 NC |
[Ith] conventional free air thermal current | 5 A for signalling circuit |
Permissible current | 0.06 A at 440 V DC-13 for signalling circuit 0.12 A at 600 V AC-15 for signalling circuit |
[Ue] rated operational voltage | 1000 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
Associated fuse rating | 4 A gG for signalling circuit 4 A BS for signalling circuit |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
Phase failure sensitivity | Tripping current 130 % of Ir on two phase, the last one at 0 |
Control type | Red push-button: stop Blue push-button: reset |
Temperature compensation | -20…60 °C |
Connections - terminals | Power circuit: screw clamp terminals 1 cable(s) 4…35 mm² flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² solid without cable end Power circuit: screw clamp terminals 1 cable(s) 4…50 mm² flexible without cable end Power circuit: screw clamp terminals 1 cable(s) 4…50 mm² solid without cable end |
Tightening torque | Control circuit: 1.7 N.m - on screw clamp terminals Power circuit: 9 N.m - on screw clamp terminals |
Depth | 132 mm |
Net weight | 0.9 kg |
Climatic withstand | conforming to IACS E10 |
---|---|
IP degree of protection | IP20 conforming to IEC 60529 |
Ambient air temperature for operation | -20…60 °C without derating conforming to IEC 60947-4-1 |
Ambient air temperature for storage | -60…70 °C |
Flame retardance | V1 conforming to UL 94 |
Mechanical robustness | Vibrations: 6 Gn conforming to IEC 60068-2-6 Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 |
Dielectric strength | 2.2 kV at 50 Hz conforming to IEC 60947-1 |
Standards | EN/IEC 60947-4-1 EN/IEC 60947-5-1 UL 60947-4-1 UL 60947-5-1 CSA C22.2 No 60947-4-1 CSA C22.2 No 60947-5-1 GB/T 14048.4 GB/T 14048.5 EN 50495 |
Product certifications | IEC UL CSA CCC EAC ATEX INERIS |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.500 cm |
Package 1 Width | 13.500 cm |
Package 1 Length | 11.000 cm |
Package 1 Weight | 836.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 10 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.850 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 80 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 81.084 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
8
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.