
Roll over image to zoom in




+ 2
2 videos
LRE08
Product compatibility:
Thermal protection adjustment range:
Provide cost-effective and essential control & protection solution to a simple application
Designed to protect motors against overloads, phase failure
Environmental Data
Total lifecycle Carbon footprint
42
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
53
Take-back
No
The LRE relay is a differential thermal overload relays for use with fuses or magnetic circuit-breakers GV2 L and GV3 L. Its thermal setting range is 2.5-4A 50/60Hz and the tripping class is 10A conforming to IEC 60947-4-1. It can be direct mounted on Easy TeSys Control contactors with screw clamp terminals connection. It protects unbalanced loads and motors with 1.1 - 1.5kW at 400VAC. It provides manual or automatic reset, trip auxiliary contact and flag indicator. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).
Range | Easy TeSys |
---|---|
Range of product | Easy TeSys Protect |
Product or component type | Differential thermal overload relay |
Device short name | LRE |
Relay application | Motor protection |
Phase failure sensitivity | Tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
Colour | Grey (RAL 7011) |
Product compatibility | LC1E06...38 |
---|---|
Network type | AC |
Network frequency | 50...60 Hz |
Mounting support | Under contactor Plate, with specific accessories Rail, with specific accessories |
Thermal overload class | Class 10A conforming to IEC 60947-4-1 |
Signalling function | Relay trip indicator |
Thermal protection adjustment range | 2.5…4 A |
Tripping threshold | 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1 |
Mechanical robustness | Shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7 Vibrations: 3 GN conforming to IEC 60068-2-6 |
Auxiliary contact composition | 1 NO + 1 NC |
[Ith] conventional free air thermal current | 5 A for signalling circuit |
[Ue] rated operational voltage | <= 690 V AC |
Associated fuse rating | 10 A gG for power circuit 6 A aM for power circuit 5 A gG for signalling circuit |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV |
Local signalling | Trip indicator |
Control type | Push-button red stop: Push-button green reset: |
Temperature compensation | -20…60 °C |
Connections - terminals | Power circuit: screw clamp terminals 1 1.5…6 mm² - cable stiffness: flexible without cable end Power circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end Power circuit: screw clamp terminals 1 1…6 mm² - cable stiffness: solid without cable end Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end |
Recommended tightening torque | Power circuit: 1.7 N.m - on screw clamp terminals Signalling circuit: 1.7 N.m - on screw clamp terminals |
Height | 44.5 mm |
Width | 45 mm |
Depth | 70 mm |
Net weight | 0.13 kg |
Standards | IEC 60947-5-1 IEC 60947-4-1 |
---|---|
Product certifications | IEC CCC EAC |
Protective treatment | TH conforming to IEC 60068 |
IP degree of protection | IP20 conforming to IEC 60529 |
Ambient air temperature for operation | -20…60 °C without derating conforming to IEC 60947-4-1 -20…70 °C with derating |
Ambient air temperature for storage | -60…80 °C |
Fire resistance | 850 °C conforming to IEC 60068-2-1 |
Dielectric strength | 6 kV at 50 Hz conforming to IEC 60255-5 |
Electromagnetic compatibility | Surge withstand: 6 kV conforming to IEC 60801-5 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 8.000 cm |
Package 1 Length | 8.400 cm |
Package 1 Weight | 145.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 33 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.118 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
42
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Recyclability potential, in %
53
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Explore more items
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.