
Roll over image to zoom in

LU2MB0BL
DIN-rail mounting and screw fixing
Type of control to be acheived: Basic or Advanced.
Modular, plug & play structure helps you to perform quick maintenance
Direct access to detailed information for every motor starter of your installation
Advanced motor management system
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
58
Take-back
No
TeSys U reversing module for vertical mounting, for the constitution of TeSys U reversing starter controllers. It provides reverse power contacts, coil control with interlocking capabilities to be supplied with 24V DC. To be used with an advanced power base LUB120, LUB320, or LUB380 equipped with a Control Unit LUC*BL type. To be associated with an assembling connector LU9MR1C and a control terminal block LU9M1 to complete the vertical mounting. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LU2MB |
Product or component type | Reverser block |
Device mounting | Direct mounting |
Device application | Motor control |
[Ie] rated operational current | 38 A |
[Uc] control circuit voltage | 24 V DC |
Current consumption | 120 mA at 24 V DC I maximum while closing 120 mA at 24 V DC I rms sealed |
[Ue] rated operational voltage | 690 V AC power circuit |
---|---|
Network frequency | 40...60 Hz |
Inrush restraint duration | 25 ms AC 15 ms DC |
Operating time | 150 ms with change of direction 75 ms without change of direction |
Standards | EN 60947-6-2 IEC 60947-6-2 UL 60947-4-1, with phase barrier CSA C22.2 No 60947-4-1, with phase barrier |
Product certifications | CE UL CSA CCC EAC ASEFA ATEX Marine |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-6-2 600 V conforming to UL 60947-4-1 600 V conforming to CSA C22.2 No 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-6-2 |
Fixing mode | Plug-in |
Connections - terminals | Control circuit: screw clamp terminals 1 cable(s) 0.34…1.5 mm² (external diameter: 3 mm) flexible with cable end Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² (external diameter: 3 mm) flexible without cable end Control circuit: screw clamp terminals 1 cable(s) 0.75…1.5 mm² (external diameter: 3 mm) rigid Control circuit: screw clamp terminals 2 cable(s) 0.34…1.5 mm² (external diameter: 3 mm) flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² (external diameter: 3 mm) flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 0.75…1.5 mm² (external diameter: 3 mm) rigid Power circuit: screw clamp terminals 1 cable(s) 1…10 mm² (external diameter: 4 mm) rigid Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² (external diameter: 4 mm) flexible with cable end Power circuit: screw clamp terminals 1 cable(s) 2.5…10 mm² (external diameter: 4 mm) flexible without cable end Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² (external diameter: 4 mm) flexible with cable end Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² (external diameter: 4 mm) rigid Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm² (external diameter: 4 mm) flexible without cable end |
Tightening torque | Control circuit: 0.8…1.2 N.m flat screwdriver 5 mm Control circuit: 0.8…1.2 N.m Philips No 2 screwdriver 5 mm Power circuit: 1.9…2.5 N.m flat screwdriver 6 mm Power circuit: 1.9…2.5 N.m Philips No 2 screwdriver 6 mm |
Width | 45 mm |
Height | 80 mm |
Depth | 105 mm |
Net weight | 0.4 kg |
Compatibility code | LU2MB |
IP degree of protection | IP20 conforming to IEC 60947-1 (front panel and wired terminals) IP20 conforming to IEC 60947-1 (other faces) IP40 conforming to IEC 60947-1 (front panel outside connection zone) |
---|---|
Protective treatment | TH conforming to IEC 60068 |
Ambient air temperature for operation | -25…60 °C with LUCM -25…70 °C with LUCA, LUCB, LUCC, LUCD |
Ambient air temperature for storage | -40…85 °C |
Fire resistance | 960 °C parts supporting live components conforming to IEC 60695-2-12 650 °C conforming to IEC 60695-2-12 |
Operating altitude | 2000 m |
Shock resistance | 10 gn power poles open conforming to IEC 60068-2-27 15 gn power poles closed conforming to IEC 60068-2-27 |
Vibration resistance | 2 gn (f= 5…300 Hz) power poles open conforming to IEC 60068-2-27 4 gn (f= 5…300 Hz) power poles closed conforming to IEC 60068-2-27 |
Resistance to electrostatic discharge | 8 kV level 3, in open air conforming to IEC 61000-4-2 8 kV level 4, on contact conforming to IEC 61000-4-2 |
Resistance to radiated fields | 10 V/m level 3 conforming to IEC 61000-4-3 |
Resistance to fast transients | 2 kV class 3 serial link conforming to IEC 61000-4-4 4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4 |
Immunity to radioelectric fields | 10 V conforming to IEC 61000-4-6 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 13 cm |
Package 1 Width | 5.7 cm |
Package 1 Length | 9.5 cm |
Package 1 Weight | 393 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 12 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 4.999 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
Ea04e023-7196-4d5e-a41f-a711a93b86d7
REACh Regulation
PVC free
Yes
Use Again
Recyclability potential, in %
58
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.