
Roll over image to zoom in

LU9APN22
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range | TeSys |
---|---|
Device short name | LU9A |
Product or component type | Mounting bracket kit |
Accessory / separate part category | Control accessory |
Handle colour | Red |
Handle front plate colour | Yellow |
Product compatibility | LUB |
---|---|
Rotary handle padlocking | Padlock in OFF position |
Rotary handle mounting style | Extended |
Locking options description | 1 to 3 padlocks |
Back/door distance | 191…300 mm |
Net weight | 0.49 kg |
IP degree of protection | IP54 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9 cm |
Package 1 Width | 27 cm |
Package 1 Length | 18.5 cm |
Package 1 Weight | 917 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 5.958 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
398bd744-b90e-481a-ac56-833deeb0bc69
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.