Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
0
Pre-wired connection, Tesys Ultra, coil to communication module, Profibus, for LUB

LU9BN11L

Two direction Forward/Reverse with Bottom connection
Provides screw clamp terminals to connect the internal auxiliary contacts 1NO+1NC
Modular, plug & play structure helps you to perform quick maintenance
Direct access to detailed information for every motor starter of your installation
Advanced motor management system
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Description
arrow2_down
TeSys U control terminal block to be inserted in power bases LUB120, LUB320, LUB380 for the centralized control of a starter controller. To be used for ON/OFF control of one direction motor applications with Profibus DP, CANopen, DeviceNet, Advantys STB remote control. It provides screw clamp terminals to connect the internal auxiliary contacts 1NO+1NC, and a pre-wired control cable to be connected to a communication module LULC07, LULC08, LULC09, LULC15 (to be ordered separately). It is powered by the associated communication module. Green Premium compliant (RoHS/REACh).
Specifications
arrow2_down
Main
RangeTeSys
Device short nameLU9B
Product or component typePre-wired coil connection
Product compatibilityLUB..
Complementary
Bus typeAdvantys STB
DeviceNet
CANopen
Profibus DP
Net weight0.05 kg
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height3.0 cm
Package 1 Width10.0 cm
Package 1 Length12.0 cm
Package 1 Weight47.0 g
Unit Type of Package 2S02
Number of Units in Package 230
Package 2 Height15.0 cm
Package 2 Width30.0 cm
Package 2 Length40.0 cm
Package 2 Weight1.72 kg
Contractual warranty
Warranty18 months
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Materials and Substances
Use Again
Repack and remanufacture
Documents
arrow2_down
Software and Firmware
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.