Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
0
Control terminal block, TeSys Ultra, for reversing motor starter

LU9M1

Coil terminal block for wired control
Coil supply connector
Modular, plug & play structure helps you to perform quick maintenance
Direct access to detailed information for every motor starter of your installation
Advanced motor management system
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
Description
arrow2_down
TeSys U control terminal block to be inserted in a reverser block LU2M* or LU6M* for the local wired control of a reversing starter controller. To be used for FW/RV/OFF control of reversing motor applications with wired control. It provides screw clamp terminals for the wiring of the FW/RV/OFF control circuit (2 directions of rotation). Block included with a reversing power base LU2B12, LU2B32, LU2B38. Green Premium compliant (RoHS/REACh).
Specifications
arrow2_down
Main
RangeTeSys
Device short nameLU9M
Product or component typeControl terminal block
Product compatibilityLU2MB0..
LU2BB0..
LU2BA0..
LU6MB0..
Complementary
Net weight0.025 kg
Tightening torqueControl circuit: 0.8…1.2 N.m flat screwdriver 5 mm
Control circuit: 0.8…1.2 N.m Philips No 2 screwdriver 5 mm
Power circuit: 1.9…2.5 N.m flat screwdriver 6 mm
Power circuit: 1.9…2.5 N.m Philips No 2 screwdriver 6 mm
Power circuit: 1.9…2.5 N.m pozidriv No 2 screwdriver 6 mm
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height3.0 cm
Package 1 Width6.0 cm
Package 1 Length6.0 cm
Package 1 Weight21.0 g
Unit Type of Package 2S01
Number of Units in Package 230
Package 2 Height15.0 cm
Package 2 Width15.0 cm
Package 2 Length40.0 cm
Package 2 Weight844.0 g
Contractual warranty
Warranty18 months
arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Materials and Substances
Use Again
Repack and remanufacture
Documents
arrow2_down
Software and Firmware
arrow2_down

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.