Roll over image to zoom in

LU9MR1
Terminal block for 2 direction control
Auxiliary contact add-on modules with side mounting
Modular, plug & play structure helps you to perform quick maintenance
Direct access to detailed information for every motor starter of your installation
Advanced motor management system
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys U assembling connector between a reverser block LU6M* and power bases LUB120, LUB320, LUB380 in side mounting. It provides screw clamp terminals for the wiring of the FW/RV/OFF control circuit (2 directions of rotation). Requires the use of the terminal block LU9BN11 to be inserted in the power base (to be ordered separately). Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | LU9MR |
Product or component type | Control terminal block |
Product compatibility | LU6MB0.. |
Net weight | 0.03 kg |
---|---|
Tightening torque | Control circuit: 0.8…1.2 N.m flat screwdriver 5 mm Control circuit: 0.8…1.2 N.m Philips No 2 screwdriver 5 mm Power circuit: 1.9…2.5 N.m flat screwdriver 6 mm Power circuit: 1.9…2.5 N.m Philips No 2 screwdriver 6 mm Power circuit: 1.9…2.5 N.m pozidriv No 2 screwdriver 6 mm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 3.500 cm |
Package 1 Length | 5.000 cm |
Package 1 Weight | 25.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 30 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 970.000 g |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.